SNLS514C November 2015 – October 2019 DS280BR810
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER | ||||||
Wchannel | Power consumption per active channel | Channel enabled and in linear mode with maximum driver VOD (DRV_SEL_VOD = 3).
Static power consumption not included. |
82 | 97 (1) | mW | |
Channel enabled and in linear mode with minimum driver VOD (DRV_SEL_VOD = 0).
Static power consumption not included. |
75 | 89 (1) | mW | |||
Wchannel_FIR | Power consumption per active channel | Channel enabled and in FIR limiting mode with C0 = 31 and maximum driver VOD (DRV_SEL_VOD = 3).
Static power consumption not included. |
105 | 123 (1) | mW | |
Channel enabled and in FIR limiting mode with C0 = 31 and minimum driver VOD (DRV_SEL_VOD = 0). Static power consumption not included. | 97 | 115 (1) | mW | |||
Wstatic_total | Idle (static) mode total device power consumption | Channels disabled and powered down
(DRV_PD = 1, EQ_PD = 1). |
110 | 132 (1) | mW | |
Itotal | Active mode total device supply current consumption | All channels enabled and in linear mode with maximum driver VOD
(DRV_SEL_VOD = 3). |
307 | 347 | mA | |
All channels enabled and in linear mode with minimum driver VOD
(DRV_SEL_VOD = 0). |
283 | 322 | mA | |||
Itotal_FIR | Active mode total device supply current consumption | All channels enabled and in FIR limiting mode with C0 = 31 and maximum driver VOD
(DRV_SEL_VOD = 3). |
380 | 426 | mA | |
All channels enabled and in FIR limiting mode with C0 = 31 and minimum driver VOD
(DRV_SEL_VOD = 0). |
355 | 401 | mA | |||
Istatic_total | Idle (static) mode total device supply current consumption | All channels disabled and powered down
(DRV_PD = 1, EQ_PD = 1). |
44 | 50 | mA | |
LVCMOS DC SPECIFICATIONS (CAL_CLK_IN, CAL_CLK_OUT, READ_EN_N, ALL_DONE_N, TEST[1:0]) | ||||||
VIH | High level input voltage | 1.75 | VDD | V | ||
READ_EN_N pin only | 1.75 | 3.6 | V | |||
VIL | Low level input voltage | GND | 0.7 | V | ||
VOH | High level output voltage | IOH = 4 mA | 2 | V | ||
VOL | Low level output voltage | IOL = –4 mA | 0.4 | V | ||
IIH | Input high leakage current | Vinput = VDD, TEST[1:0] pins | 16 | µA | ||
Vinput = VDD, CAL_CLK_IN pin | 66 | µA | ||||
Vinput = VDD, READ_EN_N pin (2) | 1 | µA | ||||
IIL | Input low leakage current | Vinput = 0 V, TEST[1:0] pins | –38 | µA | ||
Vinput = 0 V, CAL_CLK_IN pin (3) | –1 | µA | ||||
Vinput = 0 V, READ_EN_N pin (2) | –55 | µA | ||||
4-LEVEL LOGIC ELECTRICAL SPECIFICATIONS (APPLIES TO 4-LEVEL INPUT CONTROL PINS ADDR0, ADDR1, and EN_SMB) | ||||||
IIH | Input high leakage current | 105 | µA | |||
IIL | Input low leakage current | –253 | µA | |||
VTH | High level (1) input voltage | 0.95 × VDD | V | |||
Float level input voltage | 0.67 × VDD | V | ||||
10K to GND input voltage | 0.33 × VDD | V | ||||
Low level (0) input voltage | 0.1 | V | ||||
HIGH-SPEED DIFFERENTIAL INPUTS (RXnP, RXnN) | ||||||
BST | CTLE high-frequency boost | Measured with maximum CTLE setting and maximum BW setting (EQ_BST1 = 7, EQ_BST2 = 7, EQ_BW = 3). Boost is defined as the gain at 14 GHz relative to 20 MHz. | 22.5 | dB | ||
Measured with maximum CTLE setting and maximum BW setting (EQ_BST1 = 7, EQ_BST2 = 7, EQ_BW = 3). Boost is defined as the gain at 12.9 GHz relative to 20 MHz. | 23 | dB | ||||
BST | CTLE high-frequency boost | Measured with minimum CTLE setting and minimum BW setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_BW = 0, EQ_EN_BYPASS = 1). Boost is defined as the gain at 14 Ghz relative to 20 MHz. | 0.5 | dB | ||
Measured with minimum CTLE setting and minimum BW setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_BW = 0, EQ_EN_BYPASS = 1). Boost is defined as the gain at 12.9 Ghz relative to 20 MHz. | 1 | dB | ||||
BSTdelta | CTLE high-frequency gain variation | Measured with maximum CTLE setting (EQ_BST1 = 7, EQ_BST2 = 7). Gain variation is defined as the total change in gain at 14 GHz due to temperature and voltage variation. | < 3 | dB | ||
Measured with maximum CTLE setting (EQ_BST1 = 7, EQ_BST2 = 7). Gain variation is defined as the total change in gain at 12.9 GHz due to temperature and voltage variation. | < 3 | dB | ||||
BSTdelta | CTLE high-frequency gain variation | Measured with minimum CTLE setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_EN_BYPASS = 1). Gain variation is defined as the total change in gain at 14 GHz due to temperature and voltage variation. | < 2 | dB | ||
Measured with minimum CTLE setting (EQ_BST1 = 0, EQ_BST2 = 0, EQ_EN_BYPASS = 1). Gain variation is defined as the total change in gain at 12.9 GHz due to temperature and voltage variation. | < 2 | dB | ||||
RLSDD11 | Input differential return loss | 50 MHz to 3.7 GHz | < -12 | dB | ||
3.7 GHz to 10 GHz | < -10 | dB | ||||
10 GHz to 14.1 GHz | < -8 | dB | ||||
14.1 GHz to 20 GHz | < -6 | dB | ||||
RLSDC11 | Input differential-to-common-mode return loss | 100 MHz to 3.3 GHz | < -35 | dB | ||
3.3 GHz to 12.9 GHz | < -26 | dB | ||||
12.9 GHz to 20 GHz | < -22 | dB | ||||
RLSCC11 | Input common-mode return loss | 100 MHz to 10 GHz | < -7 | dB | ||
10 GHz to 20 GHz | < -7 | dB | ||||
VSDAT | AC signal detect assert (ON) differential voltage threshold level | Minimum input peak-to-peak amplitude level at device pins required to assert signal detect. 25.78125 Gbps with PRBS7 pattern and 20 dB loss channel. | 196 | mVpp | ||
VSDDT | AC signal detect de-assert (OFF) differential voltage threshold level | Maximum input peak-to-peak amplitude level at device pins which causes signal detect to de-assert. 25.78125 Gbps with PRBS7 pattern and 20 dB loss channel. | 147 | mVpp | ||
VIDlinear | Input amplitude linear range. The maximum VID for which the repeater remains linear, defined as ≤1 dB compression of Vout/Vin. | Measured with the highest wide-band gain setting (EQ_HIGH_GAIN = 1, DRV_SEL_VOD = 3). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 850 | mVpp | ||
Measured with a mid wide-band gain setting (EQ_HIGH_GAIN = 1, DRV_SEL_VOD = 0). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 900 | mVpp | ||||
Measured with a mid wide-band gain setting (EQ_HIGH_GAIN = 0, DRV_SEL_VOD = 3). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 1050 | mVpp | ||||
Measured with the lowest wide-band gain setting (EQ_HIGH_GAIN = 0, DRV_SEL_VOD = 0). Measured with minimal input channel and minimum EQ using a 1 GHz signal. | 1250 | mVpp | ||||
HIGH-SPEED DIFFERENTIAL OUTPUTS (TXnP, TXnN) | ||||||
PREDEM-MAX | Maximum pre-cursor de-emphasis in FIR limiting mode | Measured with an 16T pattern at 28.125 Gbps using C(0), Reg_0x0B[4:0], set to 0x0C, C(-1), Reg_0x0D[3:0], set to 0xF, and C(+1), Reg_0x0C[3:0], set to 0x0. TX drv_sel_fir, Reg_0x06[0], set to 0x1. | -11 | dB | ||
PSTDEM-MAX | Maximum post-cursor de-emphasis in FIR limiting mode | Measured with an 16T pattern at 28.125 Gbps using C(0), Reg_0x0B[4:0], set to 0x0C, C(-1), Reg_0x0D[3:0], set to 0x0, and C(+1), Reg_0x0C[3:0], set to 0xF. TX drv_sel_fir, Reg_0x06[0], set to 0x1. | -11 | dB | ||
TPRE | Pre-cursor FIR tap delay in FIR limiting mode | Independent of data rate | 28 | ps | ||
TPST | Post-cursor FIR tap delay in FIR limiting mode | Independent of data rate | 25 | ps | ||
VODLIM-MIN | Minimum differential output amplitude in FIR limiting mode | Measured with a 16T pattern at 25.78125 Gbps using C(0), Reg_0x0B[4:0], set to 0x00, C(-1), Reg_0x0D[3:0], set to 0x0, and C(+1), Reg_0x0C[3:0], set to 0x0. TX drv_sel_fir, Reg_0x06[0], set to 0x1. VOD, Reg_0x06[7:6], set to 0x0. | 185 | mVpp | ||
Measured with a 16T pattern at 25.78125 Gbps using C(0), Reg_0x0B[4:0], set to 0x00, C(-1), Reg_0x0D[3:0], set to 0x0, and C(+1), Reg_0x0C[3:0], set to 0x0. TX drv_sel_fir, Reg_0x06[0], set to 0x1. VOD, Reg_0x06[7:6], set to 0x3. | 360 | mVpp | ||||
VODLIM-MAX | Maximum differential output amplitude in FIR limiting mode | Measured with a 16T pattern at 25.78125 Gbps using C(0), Reg_0x0B[4:0], set to 0x1F, C(-1), Reg_0x0D[3:0], set to 0x0, and C(+1), Reg_0x0C[3:0], set to 0x0. TX drv_sel_fir, Reg_0x06[0], set to 0x1. VOD, Reg_0x06[7:6], set to 0x0. | 705 | mVpp | ||
Measured with a 16T pattern at 25.78125 Gbps using C(0), Reg_0x0B[4:0], set to 0x1F, C(-1), Reg_0x0D[3:0], set to 0x0, and C(+1), Reg_0x0C[3:0], set to 0x0. TX drv_sel_fir, Reg_0x06[0], set to 0x1. VOD, Reg_0x06[7:6], set to 0x3. | 1260 | mVpp | ||||
VODidle | Differential output amplitude, TX disabled or otherwise muted | < 10 | mVpp | |||
GDC | Vout/Vin wide-band amplitude gain in linear mode | Measured with the highest wide-band gain setting (EQ_HIGH_GAIN = 1, DRV_SEL_VOD = 3) at 20 MHz. | 4.5 | dB | ||
Measured with the lowest wide-band gain setting (EQ_HIGH_GAIN = 0, DRV_SEL_VOD = 0) at 20 MHz. | –5 | |||||
Vcm-TX-AC | Common-mode AC output noise | Defined as (TXP + TXN)/2. Measured with a low-pass filter with 3-dB bandwidth at 33 GHz. | 6 | mV, RMS | ||
RJADD-RMS | Additive random jitter | Measured single-endedly on a Keysight E5505A phase noise measurement solution with a 28-Gbps 1010 pattern, from 2 kHz to 20 MHz. | 11 | fs RMS | ||
RLSDD22 | Output differential-to-differential return loss | 50 MHz to 4.8 GHz | < –12 | dB | ||
4.8 GHz to 10 GHz | < –11 | |||||
10 GHz to 14.1 GHz | < –7 | |||||
14.1 GHz to 20 GHz | < –6 | |||||
RLSCD22 | Output common-mode-to-differential return loss | 50 MHz to 6.0 GHz | < –21 | dB | ||
6.0 GHz to 12.9 GHz | < –22 | |||||
12.9 GHz to 14.1 GHz | < –21 | |||||
14.1 GHz to 20 GHz | < –20 | |||||
RLSCC22 | Output common-mode return loss | 50 MHz to 3.3 GHz | < –13 | dB | ||
3.3 GHz to 10.3 GHz | < –11 | |||||
10.3 GHz to 20 GHz | < –8 | |||||
tr, tf | Transition time (20%-80%) in FIR limiting mode | Measured at 28.125 Gbps with 16T data pattern using C(0), Reg_0x0B[4:0], set to 0x00, C(-1), Reg_0x0D[3:0], set to 0x0, and C(+1), Reg_0x0C[3:0], set to 0x0. TX drv_sel_fir, Reg_0x06[0], set to 0x1. | 19.9 | ps | ||
Measured at 28.125 Gbps with 16T data pattern using C(0), Reg_0x0B[4:0], set to 0x1F, C(-1), Reg_0x0D[3:0], set to 0x0, and C(+1), Reg_0x0C[3:0], set to 0x0. TX drv_sel_fir, Reg_0x06[0], set to 0x1. | 25.8 | ps | ||||
OTHER PARAMETERS | ||||||
tD | Input-to-output latency (propagation delay) through a channel | Linear mode | 100 | ps | ||
tD | Input-to-output latency (propagation delay) through a channel | FIR limiting mode, Reg_0x06[0]=1 | 160 | ps | ||
tSK | Channel-to-channel interpair skew | Latency difference between channels | <14 | ps | ||
TEEPROM | EEPROM configuration load time | Time to assert ALL_DONE_N after REAN_EN_N has been asserted. Single device reading its configuration from an EEPROM with common channel configuration. This time scales with the number of devices reading from the same EEPROM. Does not include power-on reset time. | 4 | ms | ||
Time to assert ALL_DONE_N after REAN_EN_N has been asserted. Single device reading its configuration from an EEPROM. Non-common channel configuration. This time scales with the number of devices reading from the same EEPROM. Does not include power-on reset time. | 7 | |||||
TPOR | Power-on reset assertion time | Internal power-on reset (PoR) stretch between stable power supply and de-assertion of internal PoR. The SMBus address is latched on the completion of the PoR stretch, and SMBus accesses are permitted once PoR completes. | 60 | ms |