The DS280BR820 is an extremely low-power, high-performance eight-channel linear equalizer supporting multi-rate, multi-protocol interfaces up to 28 Gbps. It is used to extend the reach and improve the robustness of high-speed serial links for backplane, front-port, and chip-to-chip applications.
The linear nature of the DS280BR820’s equalization preserves the transmit signal characteristics, thereby allowing the host and link partner ASICs to freely negotiate transmit equalizer coefficients (100G-CR4/KR4). This transparency to the link training protocol facilitates system-level interoperability with minimal effect on the latency. Each channel operates independently, which allows the DS280BR820 to support individual lane Forward Error Correction (FEC) pass-through.
The DS280BR820's small package dimensions, optimized high-speed signal escape, and the pin-compatible Retimer portfolio make the DS280BR820 ideal for high-density backplane applications. Simplified equalization control, low power consumption, and ultra-low additive jitter make it suitable for front-port interfaces such as 100G-SR4/LR4/CR4. The small 8-mm x 13-mm footprint easily fits behind numerous standard front-port connectors like QSFP, SFP, CFP2, CFP4, and CDFP without the need for a heat sink.
Integrated AC coupling capacitors (RX side) eliminate the need for external capacitors on the PCB. The DS280BR820 has a single power supply and minimal need for external components. These features reduce PCB routing complexity and bill of materials (BOM) cost.
A pin-compatible Retimer device is available for longer reach applications.
The DS280BR820 can be configured either through the SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS280BR820 | nFBGA (135) | 8.0 mm x 13.0 mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
HIGH SPEED DIFFERENTIAL I/O | |||
RX0N | B15 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX0P | C15 | Input | |
RX1N | A13 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX1P | B13 | Input | |
RX2N | A11 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX2P | B11 | Input | |
RX3N | A9 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX3P | B9 | Input | |
RX4N | A7 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX4P | B7 | Input | |
RX5N | A5 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX5P | B5 | Input | |
RX6N | A3 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX6P | B3 | Input | |
RX7N | B1 | Input | Inverting and non-inverting differential inputs to the equalizer. An on-chip 100-Ω termination resistor connects RXP to RXN. These inputs are AC coupled with 220-nF capacitors assembled on the package substrate. |
RX7P | C1 | Input | |
TX0N | H15 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX0P | G15 | Output | |
TX1N | J13 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX1P | H13 | Output | |
TX2N | J11 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX2P | H11 | Output | |
TX3N | J9 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX3P | H9 | Output | |
TX4N | J7 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX4P | H7 | Output | |
TX5N | J5 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX5P | H5 | Output | |
TX6N | J3 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX6P | H3 | Output | |
TX7N | H1 | Output | Inverting and non-inverting 50-Ω driver outputs. Compatible with AC-coupled differential inputs. |
TX7P | G1 | Output | |
CALIBRATION CLOCK PINS (FOR SUPPORTING UPGRADE PATH TO PIN-COMPATIBLE RETIMER DEVICE) | |||
CAL_CLK_IN | E1 | Input | 25-MHz (±100 PPM) 2.5-V single-ended clock from external oscillator. No stringent phase noise or jitter requirements on this clock. A 25-MHz input clock is only required if there is a need to support a future upgrade to the pin-compatible Retimer device. If there is no need to support a future upgrade to a pin-compatible Retimer device, then a 25-MHz clock is not required. This input pin has a weak active pull-down and can be left floating if the CAL_CLK feature is not required. |
CAL_CLK_
OUT |
E15 | Output | 2.5-V buffered replica of calibration clock input (pin E1) for connecting multiple devices in a daisy-chained fashion. |
SYSTEM MANAGEMENT BUS (SMBus) PINS | |||
ADDR0 | D13 | Input, 4-Level | 4-level strap pins used to set the SMBus address of the device. The pin state is read on power-up. The multi-level nature of these pins allows for 16 unique device addresses. The four strap options include:
0: 1 kΩ to GND R: 10 kΩ to GND F: Float 1: 1 kΩ to VDD |
ADDR1 | E13 | Input, 4-Level | |
ALL_DONE_N | D3 | Output, LVCMOS | Indicates the completion of a valid EEPROM register load operation when in SMBus master mode (EN_SMB = Float):
High = External EEPROM load failed or incomplete. Low = External EEPROM load successful and complete. When in SMBus slave mode (EN_SMB = 1 kΩ to VDD), this output will be high-Z until READ_EN_N is driven low, at which point ALL_DONE_N will be driven low. This behavior allows the reset signal connected to READ_EN_N of one device to propagate to the subsequent devices when ALL_DONE_N is connected to READ_EN_N in an SMBus slave mode application. |
EN_SMB | E3 | Input, 4-Level | 4-level 2.5-V input used to select between SMBus master mode (float) and SMBus slave mode (high). The four defined levels are:
0: 1 kΩ to GND - RESERVED R: 10 kΩ to GND - RESERVED F: Float - SMBus master mode 1: 1 kΩ to VDD - SMBus slave mode |
READ_EN_N | F13 | Input, LVCMOS | Pin has weak pull-up.
This pin is 3.3 V tolerant. SMBus master mode (EN_SMB = Float): When asserted low, initiates the SMBus master mode EEPROM read function. Once EEPROM read is complete (indicated by assertion of ALL_DONE_N low), this pin can be held low for normal device operation. SMBus slave mode (EN_SMB = 1 kΩ to VDD): When asserted low, this causes the device to be held in reset (SMBus state machine reset and register reset). This pin should be pulled high or left floating for normal operation in SMBus slave mode. |
SDA | E12 | I/O, 3.3-V LVCMOS, Open Drain | SMBus data input and open drain output. External 2-kΩ to 5-kΩ pull-up resistor is required. This pin is 3.3-V LVCMOS tolerant. |
SDC | F12 | I/O, 3.3-V LVCMOS, Open Drain | SMBus clock input and open drain clock output. External 2-kΩ to 5-kΩ pull-up resistor is required. This pin is 3.3-V LVCMOS tolerant. |
MISCELLANEOUS PINS | |||
INT_N | F3 | No Connect | No connect on package. For applications using multiple repeaters and retimers, this pin should be connected to other devices’ INT_N pins. This is only a recommendation for cases where there is a need to support a potential future upgrade to the pin-compatible retimer device, which uses this pin as an interrupt signal to a system controller. |
TEST0 | E2 | Input, LVCMOS | Reserved test pin. During normal (non-test-mode) operation, this pin is configured as an input and therefore is not affected by the presence of a signal. This pin may be left floating, tied to GND, or connected to a 2.5-V (max) output. |
TEST1 | E14 | Input, LVCMOS | |
POWER | |||
GND | A1, A2, A4, A6, A8, A10, A12, A14, A15, B2, B4, B6, B8, B10, B12, B14, C2, C3, C4, C5, C6, C7, C8, C9, C10, C11, C12, C13, C14, D1, D2, D4, D5, D7, D9, D11, D12, D14, D15, E4, E11, F1, F2, F4, F5, F7, F9, F11, F14, F15, G2, G3, G4, G5, G6, G7, G8, G9, G10, G11, G12, G13, G14, H2, H4, H6, H8, H10, H12, H14, J1, J2, J4, J6, J8, J10, J12, J14, J15 | Power | Ground reference. The GND pins on this device should be connected through a low-impedance path to the board GND plane. |
VDD | D6, D8, D10, E5, E6, E7, E8, E9, E10, F6, F8, F10 | Power | Power supply, VDD = 2.5 V ±5%. Use at least six de-coupling capacitors between the Repeater’s VDD plane and GND as close to the Repeater as possible. For example, four 0.1-μF capacitors and two 1-μF capacitors directly beneath the device or as close to the VDD pins as possible. The VDD pins on this device should be connected through a low-resistance path to the board VDD plane. For more information, see Power Supply Recommendations. |