SNLS544B September 2016 – October 2019 DS280BR820
PRODUCTION DATA.
For backplane and mid-plane reach extension application use the guidelines in the table below.
DESIGN PARAMETER | REQUIREMENT |
---|---|
AC Coupling Capacitors | Generally not required. 220-nF AC coupling capacitors are included in the DS280BR820 package on the RX side. |
Input Channel Insertion Loss | ≥ 10 dB at 14 GHz as a rough guideline. For best performance, the input channel insertion loss should be greater than or equal to the equalizer boost setting used in the DS280BR820. |
Output Channel Insertion Loss | Depends on downstream ASIC or FPGA SerDes capabilities. Should be ≥ 5 dB at 14 GHz as a rough guideline. |
Total (Input + Output) Channel Insertion Loss | Depends on downstream ASIC or FPGA SerDes capabilities. The DS280BR820 can extend the reach between two ASICs by 17 to 22 dB beyond the ASICs' normal capabilities. |
Link Partner TX Launch Amplitude | 800 mVPP to 1200 mVPP differential. |
Link Partner TX FIR Filter | Depends on the channel loss. |