SNLS538B September 2016 – February 2024 DS280DF810
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DS280DF810 supports a wide range of input data rates, including divide-by-2 and divide-by-4 sub-rates. The supported data rates are listed in Table 6-5. Refer to the DS280DF810 Programming Guide for information on configuring the DS280DF810 for different data rates.
DATA RATE RANGE | DIVIDER | CDR MODE | COMMENT | |
---|---|---|---|---|
MIN | MAX | |||
≥ 20.2Gbps | ≤ 28.4Gbps | 1 | Enabled | |
≥ 10.1Gbps | ≤ 14.2Gbps | 2 | Enabled | |
> 7.1Gbps | < 10.1Gbps | N/A | Disabled | Output jitter will be higher with CDR disabled. |
≥ 5.05Gbps | ≤ 7.1Gbps | 4 | Enabled | |
≥ 1.25Gbps | < 5.05Gbps | N/A | Disabled | Output jitter will be higher with CDR disabled. |