SNLS538B September   2016  – February 2024 DS280DF810

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements, Retimer Jitter Specifications
    7. 5.7  Timing Requirements, Retimer Specifications
    8. 5.8  Timing Requirements, Recommended Calibration Clock Specifications
    9. 5.9  Recommended SMBus Switching Characteristics (Target Mode)
    10. 5.10 Recommended SMBus Switching Characteristics (Controller Mode)
    11. 5.11 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Device Data Path Operation
        1. 6.3.1.1 AC-Coupled Receiver and Transmitter
        2. 6.3.1.2 Signal Detect
        3. 6.3.1.3 Continuous Time Linear Equalizer (CTLE)
        4. 6.3.1.4 Variable Gain Amplifier (VGA)
        5. 6.3.1.5 2x2 Cross-Point Switch
        6. 6.3.1.6 Decision Feedback Equalizer (DFE)
        7. 6.3.1.7 Clock and Data Recovery (CDR)
        8. 6.3.1.8 Calibration Clock
        9. 6.3.1.9 Differential Driver with FIR Filter
          1. 6.3.1.9.1 Setting the Output VOD, Pre-Cursor, and Post-Cursor Equalization
          2. 6.3.1.9.2 Output Driver Polarity Inversion
      2. 6.3.2 Debug Features
        1. 6.3.2.1 Pattern Generator
        2. 6.3.2.2 Pattern Checker
        3. 6.3.2.3 Eye Opening Monitor
        4. 6.3.2.4 Interrupt Signals
    4. 6.4 Device Functional Modes
      1. 6.4.1 Supported Data Rates
      2. 6.4.2 SMBus Controller Mode
      3. 6.4.3 42
      4. 6.4.4 Device SMBus Address
    5. 6.5 Programming
      1. 6.5.1 Bit Fields in the Register Set
      2. 6.5.2 Writing to and Reading from the Global/Shared/Channel Registers
    6. 6.6 Register Maps
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Backplane and Mid-Plane Reach Extension Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
      2. 7.2.2 Front-Port Jitter Cleaning Application
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • ABW|135
  • ABV|135
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Layout Guidelines

The following guidelines should be followed when designing the layout:

  1. Decoupling capacitors should be placed as close to the VDD pins as possible. Placing them directly underneath the device is one option if the board design permits.
  2. High-speed differential signals TXnP/TXnN and RXnP/RXnN should be tightly coupled, skew matched, and impedance controlled.
  3. Vias should be avoided when possible on the high-speed differential signals. When vias must be used, care should be taken to minimize the via stub, either by transitioning through most or all layers, or by back drilling.
  4. GND relief can be used beneath the high-speed differential signal pads to improve signal integrity by counteracting the pad capacitance.
  5. GND vias should be placed directly beneath the device connecting the GND plane attached to the device to the GND planes on other layers. This has the added benefit of improving thermal conductivity from the device to the board
  6. BGA landing pads for a 0.8mm pitch flip-chip BGA are typically 0.4mm in diameter (exposed). The actual size of the copper pad will depend on whether solder-mask-defined (SMD) or non-solder-mask-defined solder land pads are used. For more information, refer to TI’s Surface Mount Technology (SMT) References at http://focus.ti.com/quality/docs under the "Quality and Lead (Pb)-Free Data" menu.
  7. If vias are used for the high-speed signals, ground via should be implemented adjacent to the signal via to provide return path and isolation. For differential pair, the typical via configuration is "ground-signal-signal-ground."