SNLS538B September   2016  – February 2024 DS280DF810

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements, Retimer Jitter Specifications
    7. 5.7  Timing Requirements, Retimer Specifications
    8. 5.8  Timing Requirements, Recommended Calibration Clock Specifications
    9. 5.9  Recommended SMBus Switching Characteristics (Target Mode)
    10. 5.10 Recommended SMBus Switching Characteristics (Controller Mode)
    11. 5.11 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Device Data Path Operation
        1. 6.3.1.1 AC-Coupled Receiver and Transmitter
        2. 6.3.1.2 Signal Detect
        3. 6.3.1.3 Continuous Time Linear Equalizer (CTLE)
        4. 6.3.1.4 Variable Gain Amplifier (VGA)
        5. 6.3.1.5 2x2 Cross-Point Switch
        6. 6.3.1.6 Decision Feedback Equalizer (DFE)
        7. 6.3.1.7 Clock and Data Recovery (CDR)
        8. 6.3.1.8 Calibration Clock
        9. 6.3.1.9 Differential Driver with FIR Filter
          1. 6.3.1.9.1 Setting the Output VOD, Pre-Cursor, and Post-Cursor Equalization
          2. 6.3.1.9.2 Output Driver Polarity Inversion
      2. 6.3.2 Debug Features
        1. 6.3.2.1 Pattern Generator
        2. 6.3.2.2 Pattern Checker
        3. 6.3.2.3 Eye Opening Monitor
        4. 6.3.2.4 Interrupt Signals
    4. 6.4 Device Functional Modes
      1. 6.4.1 Supported Data Rates
      2. 6.4.2 SMBus Controller Mode
      3. 6.4.3 42
      4. 6.4.4 Device SMBus Address
    5. 6.5 Programming
      1. 6.5.1 Bit Fields in the Register Set
      2. 6.5.2 Writing to and Reading from the Global/Shared/Channel Registers
    6. 6.6 Register Maps
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Backplane and Mid-Plane Reach Extension Application
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
      2. 7.2.2 Front-Port Jitter Cleaning Application
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • ABW|135
  • ABV|135
Thermal pad, mechanical data (Package|Pins)
Orderable Information

SMBus Controller Mode

SMBus controller mode allows the DS280DF810 to program itself by reading directly from an external EEPROM. When using the SMBus controller mode, the DS280DF810 will read directly from specific location in the external EEPROM. When designing a system for using the external EEPROM, the user needs to follow these specific guidelines:

  • Maximum EEPROM size is 2048 Bytes
  • Minimum EEPROM size for a single DS280DF810 with individual channel configuration is 595 Bytes (3 base header bytes + 12 address map bytes + 8 x 72 channel register bytes + 2x2 share register bytes; bytes are defined to be 8-bits)
  • Set ENSMB = Float, for SMBus controller mode
  • The external EEPROM device address byte must be 0xA0
  • The external EEPROM device must support 400 kHz operation at 2.5V or 3.3V supply
  • Set the SMBus address of the DS280DF810 by configuring the ADDR0 and ADDR1 pins

When loading multiple DS280DF810 devices from the same EEPROM, use these guidelines to configure the devices:

  • Configure the SMBus addresses for each DS280DF810 to be sequential. The first device in the sequence must have an address of 0x30
  • Daisy chain READ_EN_N and ALL_DONE_N from one device to the next device in the sequence so that they do not compete for the EEPROM at the same time.
  • If all of the DS280DF810 devices share the same EEPROM channel and share register settings, configure the common channel bit in the base header to 1. With common channel configuration enabled, each DS280DF810 device will configure all 8 channels with the same settings.

When loading a single DS280DF810 from an EEPROM, use these guidelines to configure the device: