SNLS542C October 2016 – December 2020 DS280MB810
PRODUCTION DATA
All of the example application results in the sections which follow were tested using a pattern generator with the following characteristics.
25.78125 Gbps | 10.3125 Gbps | |
---|---|---|
Differential peak-to-peak voltage (VOD) | ~800 mVppd | ~800 mVppd |
Channel loss between Pattern Generator and Scope | 2 dB @ 12.9 GHz | 1 dB @ 5.2 GHz |
Total Jitter @ 1E-15 | 8.0 psP-P | 13.4 psP-P |
Differential Eye Height @ 1E-15 | 448 mVP-P | 596 mVP-P |