SNLS683 june 2023 DS320PR1601
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power | ||||||
PACT | Device active power | 32-channels (16-lanes), EQ = 0-2 | 4.7 | 6.0 | W | |
PACT | Device active power | 32-channels (16-lanes), EQ = 5-19 | 5.8 | 7.0 | W | |
PRXDET | Device power consumption while waiting for far end receiver terminations | All channels enabled but no far end receiver detected | 660 | mW | ||
PSTBY | Device power consumption in standby power mode | All channels disabled | 92 | mW | ||
Control IO | ||||||
VIH | High level input voltage | SDA, SCL, PD, READ_EN_N pins | 2.1 | V | ||
VIL | Low level input voltage | SDA, SCL, PD, READ_EN_N, SEL pins | 1.08 | V | ||
VOH | High level output voltage | Rpull-up = 4.7 kΩ (SDA, SCL, ALL_DONE_N pins) | 2.1 | V | ||
VOL | Low level output voltage | IOL = –4 mA (SDA, SCL, ALL_DONE_N pins) | 0.4 | V | ||
IIH | Input high leakage current | VInput = VCC, (SCL, SDA, PD, READ_EN_N pins) | 40 | µA | ||
IIL | Input low leakage current | VInput = 0 V, (SCL, SDA, PD, READ_EN_N pins) | -40 | µA | ||
IIH,FS | Input high leakage current for fail safe input pins | VInput = 3.6 V, VCC = 0 V, (SCL, SDA, PD, READ_EN_N pins) | 800 | µA | ||
CIN-CTRL | Input capacitance | SDA, SCL, PD, READ_EN_Npins | 1.2 | pF | ||
5 Level IOs (MODE, A/B_ADDR pins) | ||||||
IIH_5L | Input high leakage current, 5-level IOs | VIN = 2.5 V | 40 | µA | ||
IIL_5L | Input low leakage current for all 5-level IOs except MODE. | VIN = GND | -40 | µA | ||
IIL_5L,MODE | Input low leakage current for MODE pin | VIN = GND | -800 | µA | ||
Receiver | ||||||
VRX-DC-CM | Rx DC common mode voltage | Device is in active or standby state | 1.4 | V | ||
ZRX-DC | Rx DC single-ended impedance | 50 | Ω | |||
ZRX-HIGH-IMP-DC-POS | DC input CM input impedance during Reset or power-down | Inputs are at VRX-DC-CM voltage | 15 | kΩ | ||
Transmitter | ||||||
ZTX-DIFF-DC | DC differential Tx impedance | Impedance of Tx during active signaling, VID,diff = 1Vpp | 100 | Ω | ||
VTX-DC-CM | Tx DC common mode Voltage | 1.0 | V | |||
ITX-SHORT | Tx short Circuit Current | Total current the Tx can supply when shorted to GND | 70 | mA |