SNLS709B december   2021  – june 2023 DS560DF810

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Revision History
  6. 5Description (continued)
  7. 6Device and Documentation Support
    1. 6.1 Documentation Support
      1. 6.1.1 Related Documentation
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Support Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DS560DF810 is an eight-channel multi-rate retimer with integrated signal conditioning. It extends the reach and robustness of long, lossy, crosstalk-impaired high-speed serial links.

Each channel in the DS560DF810 independently locks to symbol rates (PAM4 and NRZ) in a continuous range from 19.6 to 28.9 GBd or to any supported sub-rate. The integrated CDR function is an excellent choice for front-port optical module applications to reset the jitter budget and retime the high-speed serial data. These features allow for individual lane forward error correction (FEC) pass-through. In addition, the DS560DF810 supports automatic lane rate switching for CDR lock up to five different combinations of baud rates and modulation types without host intervention.

The advanced equalization features of the DS560DF810 include a continuously adaptive continuous-time linear equalizer (CTLE), RX feed-forward equalizer (FFE), decision feedback equalizer (DFE), and a programmable, low-jitter 4-tap TX feed-forward equalizer (FFE) filter. These features enable reach extension for lossy interconnects such as direct-attach copper (DAC) cables and backplanes with multiple connectors and crosstalk.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
DS560DF810 ALU (fcBGA, 135) 13 mm × 8 mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20221214-SS0I-4FCK-GSMP-DDFVVCC0MHS1-low.svg Simplified Schematic