SNLS334G April   2011  – January 2015 DS80PCI800
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
    3. 6.3 Recommended Operating Ratings
    4. 6.4 Electrical Characteristics
    5. 6.5 Electrical Characteristics — Serial Management Bus Interface
    6. 6.6 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 4-Level Input Configuration Guidelines
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pin Control Mode
      2. 8.4.2 SMBUS Mode
    5. 8.5 Programming
      1. 8.5.1 System Management Bus (SMBus) and Configuration Registers
      2. 8.5.2 Transfer of Data Through the SMBus
      3. 8.5.3 Writing a Register
      4. 8.5.4 Reading a Register
      5. 8.5.5 SMBus Master Mode
    6. 8.6 Register Maps
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 DS80PCI800 versus DS80PCI810
      2. 9.1.2 Signal Integrity in PCIe Applications
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 3.3-V or 2.5-V Supply Mode Operation
    2. 10.2 Power Supply Bypassing
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB Layout Considerations for Differential Pairs
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

8 Detailed Description

8.1 Overview

The DS80PCI800 provides input CTLE and output De-emphasis equalization for lossy printed circuit board trace and cables. The DS80PCI800 operates in three modes: Pin Control Mode configuration (ENSMB = 0), SMBus Slave Mode (ENSMB = 1) for register configurations from host controller or SMBus Master Mode (ENSMB = Float) for loading the register configurations from an external EEPROM.

8.2 Functional Block Diagram

DS80PCI800_block_diagram.gif

8.3 Feature Description

8.3.1 4-Level Input Configuration Guidelines

The 4-level input pins use a resistor divider to help set the four valid levels. There is an internal 30-kΩ pullup and a 60-kΩ pulldown connected to the package pin. These resistors, together with the external resistor connection combine to achieve the desired voltage level. Using the 1-kΩ pullup, 1-kΩ pulldown, no connect, or 20-kΩ pulldown provide the optimal voltage levels for each of the four input states.

Table 1. 4-Level Input Voltage

LEVEL SETTING 3.3-V MODE 2.5-V MODE
0 1 kΩ to GND 0.1 V 0.08 V
R 20 kΩ to GND 0.33 × VIN 0.33 × VDD
F FLOAT 0.67 × VIN 0.67 × VDD
1 1 kΩ to VDD/VIN VIN – 0.05 V VDD – 0.04 V

Typical 4-level input thresholds:

  • Level 1 to 2 = 0.2 VIN or VDD
  • Level 2 to 3 = 0.5 VIN or VDD
  • Level 3 to 4 = 0.8 VIN or VDD

To minimize the start-up current associated with the integrated 2.5 V regulator, the 1-kΩ pullup and pulldown resistors are recommended. If several 4-level inputs require the same setting, it is possible to combine two or more 1-kΩ resistors into a single lower value resistor. As an example; combining two inputs with a single 500-Ω resistor is a good way to save board space. For the 20 kΩ to GND, this should also scale to 10 kΩ.

Table 2. Equalizer Settings(1)

EQUALIZATION BOOST RELATIVE TO DC
LEVEL EQA1
EQB1
EQA0
EQB0
EQ – 8 BITS [7:0] dB at
1.25 GHz
dB at
2.5 GHz
dB at
4 GHz
SUGGESTED USE
1 0 0 0000 0000 = 0x00 2.1 3.7 4.9 FR4 < 5 inch trace
2 0 R 0000 0001 = 0x01 3.4 5.8 7.9 FR4 5 inch 5–mil trace
3 0 Float 0000 0010 = 0x02 4.8 7.7 9.9 FR4 5 inch 4-mil trace
4 0 1 0000 0011 = 0x03 5.9 8.9 11.0 FR4 10 inch 5–mil trace
5 R 0 0000 0111 = 0x07 7.2 11.2 14.3 FR4 10 inch 4-mil trace
6 R R 0001 0101 = 0x15 6.1 11.4 14.6 FR4 15 inch 4-mil trace
7 R Float 0000 1011 = 0x0B 8.8 13.5 17.0 FR4 20 inch 4-mil trace
8 R 1 0000 1111 = 0x0F 10.2 15.0 18.5 FR4 25 to 30 inch 4-mil trace
9 Float 0 0101 0101 = 0x55 7.5 12.8 18.0 FR4 30 inch 4-mil trace
10 Float R 0001 1111 = 0x1F 11.4 17.4 22.0 FR4 35 inch 4-mil trace
11 Float Float 0010 1111 = 0x2F 13.0 19.7 24.4 10 m, 30-awg cable
12 Float 1 0011 1111 = 0x3F 14.2 21.1 25.8 10 m – 12m cable
13 1 0 1010 1010 = 0xAA 13.8 21.7 27.4
14 1 R 0111 1111 = 0x7F 15.6 23.5 29.0
15 1 Float 1011 1111 = 0xBF 17.2 25.8 31.4
16 1 1 1111 1111 = 0xFF 18.4 27.3 32.7
(1) The suggested equalizer CTLE settings are based on 0 dB of TX preshoot/de-emphasis. In PCIe Gen 3 applications which use TX preshoot/de-emphasis, the CTLE should be set to a lower boost setting to optimize the RX eye opening.

Table 3. Output Voltage and De-Emphasis Settings(1)

LEVEL DEMA1
DEMB1
DEMA0
DEMB0
VOD Vp-p DEM dB(1) INNER AMPLITUDE
Vp-p
SUGGESTED USE
1 0 0 0.8 0 0.8 FR4 < 5 inch 4-mil trace
2 0 R 0.9 0 0.9 FR4 < 5 inch 4-mil trace
3 0 Float 0.9 –3.5 0.6 FR4 10 inch 4-mil trace
4 0 1 1.0 0 1.0 FR4 < 5 inch 4-mil trace
5 R 0 1.0 –3.5 0.7 FR4 10 inch 4-mil trace
6 R R 1.0 –6 0.5 FR4 15 inch 4-mil trace
7 R Float 1.1 0 1.1 FR4 < 5 inch 4-mil trace
8 R 1 1.1 –3.5 0.7 FR4 10 inch 4-mil trace
9 Float 0 1.1 –6 0.6 FR4 15 inch 4-mil trace
10 Float R 1.2 0 1.2 FR4 < 5 inch 4-mil trace
11 Float Float 1.2 –3.5 0.8 FR4 10 inch 4-mil trace
12 Float 1 1.2 –6 0.6 FR4 15 inch 4-mil trace
13 1 0 1.3 0 1.3 FR4 < 5 inch 4-mil trace
14 1 R 1.3 –3.5 0.9 FR4 10 inch 4-mil trace
15 1 Float 1.3 –6 0.7 FR4 15 inch 4-mil trace
16 1 1 1.3 –9 0.5 FR4 20 inch 4-mil trace
(1) The VOD output amplitude and DEM de-emphasis levels are set with the DEMA/B[1:0] pins.
The de-emphasis levels are available in GEN1, GEN2, and GEN 3 modes when RATE = Float.

Table 4. RX-Detect Settings

PRSNT(1)
(PIN 52)
RXDET
(PIN 22)
SMBus REG
BIT[3:2]
INPUT TERMINATION COMMENTS
0 0 00 Hi-Z Manual RX-Detect, input is high-impedance mode
0 Tie 20 kΩ
to GND
01 Pre Detect: Hi-Z
Post Detect: 50 Ω
Auto RX-Detect, outputs test every 12 ms for 600 ms then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
Reset function by pulsing PRSNT high for 5 µs then low again
0 Float
(Default)
10 Pre Detect: Hi-Z
Post Detect: 50 Ω
Auto RX-Detect, outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
Reset function by pulsing PRSNT high for 5 µs then low again
0 1 11 50 Ω Manual RX-Detect, input is 50 Ω
1 X Hi-Z Power-down mode, input is high impedance, output drivers are disabled

Used to reset RX-Detect State Machine when held high for 5 µs

(1) In SMBus Slave Mode, the Rx Detect State Machine can be manually reset in software by overriding the device PRSNT function. This is accomplished by setting the Override RXDET bit (Reg 0x02[7]) and then toggling the RXDET Value bit (Reg 0x02[6]). See Table 9 for more information about resetting the Rx Detect State Machine.

Table 5. Signal Detect Threshold Level(1)

SD_TH SMBus REG BIT [3:2] AND [1:0] ASSERT LEVEL (TYP) DEASSERT LEVEL (TYP)
0 10 210 mVp-p 150 mVp-p
R 01 160 mVp-p 100 mVp-p
F (default) 00 180 mVp-p 110 mVp-p
1 11 190 mVp-p 130 mVp-p
(1) VDD = 2.5 V, 25°C, and 0101 pattern at 8 Gbps.

8.4 Device Functional Modes

The DS80PCI800 is a low-power 8-channel repeater optimized for PCI Express Gen 1/2 and 3. The DS80PCI800 compensates for lossy FR-4 printed circuit board backplanes and balanced cables. The DS80PCI800 operates in three modes: Pin Control Mode (ENSMB = 0), SMBus Slave Mode (ENSMB = 1) and SMBus Master Mode (ENSMB = float) to load register information from external EEPROM; refer to SMBus Master Mode for additional information.

8.4.1 Pin Control Mode

When in pin mode (ENSMB = 0), equalization and de-emphasis can be selected via pin for each side independently. When de-emphasis is asserted VOD is automatically adjusted per the De- Emphasis table below. The RXDET pins provides automatic and manual control for input termination (50 Ω or > 50 kΩ). RATE setting is also pin controllable with pin selections (Gen 1/2, auto detect and Gen 3). The receiver electrical idle detect threshold is also adjustable via the SD_TH pin.

8.4.2 SMBUS Mode

When in SMBus mode (ENSMB = 1), the VOD (output amplitude), equalization, de-emphasis, and termination disable features are all programmable on a individual lane basis, instead of grouped by A or B as in the pin mode case. Upon assertion of ENSMB, the EQx and DEMx functions revert to register control immediately. The EQx and DEMx pins are converted to AD0-AD3 SMBus address inputs. The other external control pins (RATE, RXDET and SD_TH) remain active unless their respective registers are written to and the appropriate override bit is set, in which case they are ignored until ENSMB is driven low (pin mode). On power-up and when ENSMB is driven low all registers are reset to their default state. If PRSNT is asserted while ENSMB is high, the registers retain their current state.

Equalization settings accessible via the pin controls were chosen to meet the needs of most PCIe applications. If additional fine tuning or adjustment is needed, additional equalization settings can be accessed via the SMBus registers. Each input has a total of 256 possible equalization settings. The 4-Level Input Configuration Guidelines show the 16 setting when the device is in pin mode. When using SMBus mode, the equalization, VOD and de-emphasis levels are set by registers.

8.5 Programming

8.5.1 System Management Bus (SMBus) and Configuration Registers

The System Management Bus interface is compatible to SMBus 2.0 physical layer specification. ENSMB = 1 kΩ to VDD to enable SMBus slave mode and allow access to the configuration registers.

The DS80PCI800 has the AD[3:0] inputs in SMBus mode. These pins are the user set SMBUS slave address inputs. The AD[3:0] pins have internal pulldown. When left floating or pulled low the AD[3:0] = 0000'b, the device default address byte is 0xB0. Based on the SMBus 2.0 specification, the DS80PCI800 has a 7-bit slave address. The LSB is set to 0'b (for a WRITE). The device supports up to 16 address byte, which can be set with the AD[3:0] inputs. Below are the 16 addresses.

Table 6. Device Slave Address Bytes

AD[3:0] SETTINGS ADDRESS BYTES (HEX) 7-BIT SLAVE ADDRESS (HEX)
0000 B0 58
0001 B2 59
0010 B4 5A
0011 B6 5B
0100 B8 5C
0101 BA 5D
0110 BC 5E
0111 BE 5F
1000 C0 60
1001 C2 61
1010 C4 62
1011 C6 63
1100 C8 64
1101 CA 65
1110 CC 66
1111 CE 67

The SDA/SCL pins are 3.3 V tolerant, but are not 5 V tolerant. An external pullup resistor is required on the SDA and SCL line. The resistor value can be from 2 kΩ to 5 kΩ depending on the voltage, loading, and speed.

8.5.2 Transfer of Data Through the SMBus

During normal operation the data on SDA must be stable during the time when SCL is High.

There are three unique states for the SMBus:

START: A high-to-low transition on SDA while SCL is High indicates a message START condition.

STOP: A low-to-high transition on SDA while SCL is High indicates a message STOP condition.

IDLE: If SCL and SDA are both High for a time exceeding tBUF from the last detected STOP condition or if they are High for a total exceeding the maximum specification for tHIGH then the bus will transfer to the IDLE state.

8.5.3 Writing a Register

To write a register, the following protocol is used (see SMBus 2.0 specification).

  1. The Host drives a START condition, the 7-bit SMBus address, and a “0” indicating a WRITE.
  2. The Device (Slave) drives the ACK bit (“0”).
  3. The Host drives the 8-bit Register Address.
  4. The Device drives an ACK bit (“0”).
  5. The Host drive the 8-bit data byte.
  6. The Device drives an ACK bit (“0”).
  7. The Host drives a STOP condition.

The WRITE transaction is completed, the bus goes IDLE and communication with other SMBus devices may now occur.

8.5.4 Reading a Register

To read a register, the following protocol is used (see SMBus 2.0 specification).

  1. The Host drives a START condition, the 7-bit SMBus address, and a “0” indicating a WRITE.
  2. The Device (Slave) drives the ACK bit (“0”).
  3. The Host drives the 8-bit Register Address.
  4. The Device drives an ACK bit (“0”).
  5. The Host drives a START condition.
  6. The Host drives the 7-bit SMBus Address, and a “1” indicating a READ.
  7. The Device drives an ACK bit “0”.
  8. The Device drives the 8-bit data value (register contents).
  9. The Host drives a NACK bit “1”indicating end of the READ transfer.
  10. The Host drives a STOP condition.

The READ transaction is completed, the bus goes IDLE and communication with other SMBus devices may now occur.

8.5.5 SMBus Master Mode

The DS80PCI800 device supports reading directly from an external EEPROM device by implementing SMBus Master mode. When using the SMBus master mode, the DS80PCI800 will read directly from specific location in the external EEPROM. When designing a system for using the external EEPROM, the user needs to follow these specific guidelines.

  • Set ENSMB = Float — enable the SMBUS master mode.
  • The external EEPROM device address byte must be 0xA0 and capable of 1 MHz operation at 2.5 V and 3.3 V supply. The maximum allowed size is 8 kbits (1024 bytes).
  • Set the AD[3:0] inputs for SMBus address byte. When the AD[3:0] = 0000'b, the device address byte is 0xB0.

When tying multiple DS80PCI800 devices to the SDA and SCL bus, use these guidelines to configure the devices.

  • Use SMBus AD[3:0] address bits so that each device can loaded its configuration from the EEPROM. Example below is for 4 devices.
    • U1: AD[3:0] = 0000 = 0xB0
    • U2: AD[3:0] = 0001 = 0xB2
    • U3: AD[3:0] = 0010 = 0xB4
    • U4: AD[3:0] = 0011 = 0xB6
  • Use a pullup resistor on SDA and SCL; value = 2 kΩ
  • Daisy-chain READ_EN (pin 26) and ALL_DONE (pin 27) from one device to the next device in the sequence so that they do not compete for the EEPROM at the same time.
    1. Tie READ_EN of the first device in the chain (U1) to GND
    2. Tie ALL_DONE of U1 to READ_EN of U2
    3. Tie ALL_DONE of U2 to READ_EN of U3
    4. Tie ALL_DONE of U3 to READ_EN of U4
    5. Optional: Tie ALL_DONE output of U4 to a LED to show the devices have been loaded successfully

The following example represents a 2 kbits (256 × 8-bit) EEPROM in hex format for the DS80PCI800 device. The first 3 bytes of the EEPROM always contain a header common and necessary to control initialization of all devices connected to the SMBus. CRC enable flag to enable/disable CRC checking. If CRC checking is disabled, a fixed pattern (0xA5) is written/read instead of the CRC byte from the CRC location, to simplify the control. There is a MAP bit to flag the presence of an address map that specifies the configuration data start in the EEPROM. If the MAP bit is not present the configuration data start address is derived from the DS80PCI800 address and the configuration data size. A bit to indicate an EEPROM size > 256 bytes is necessary to properly address the EEPROM. There are 37 bytes of data size for each DS80PCI800 device.

:2000000000001000000407002FAD4002FAD4002FAD4002FAD401805F5A8005F5A8005F5AD8

:200020008005F5A800005454000000000000000000000000000000000000000000000000F6

:20006000000000000000000000000000000000000000000000000000000000000000000080

:20008000000000000000000000000000000000000000000000000000000000000000000060

:2000A000000000000000000000000000000000000000000000000000000000000000000040

:2000C000000000000000000000000000000000000000000000000000000000000000000020

:2000E000000000000000000000000000000000000000000000000000000000000000000000

:200040000000000000000000000000000000000000000000000000000000000000000000A0

For more information in regards to EEPROM programming and the hex format, see SNLA228.

8.6 Register Maps

Table 7. EEPROM Register Map - Single Device with Default Value

EEPROM Address Byte Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 BIt 0
Description 0x00 CRC EN Address Map Present EEPROM > 256 Bytes RES DEVICE COUNT[3] DEVICE COUNT[2] DEVICE COUNT[1] DEVICE COUNT[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x01 RES RES RES RES RES RES RES RES
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x02 Max EEPROM Burst size[7] Max EEPROM Burst size[6] Max EEPROM Burst size[5] Max EEPROM Burst size[4] Max EEPROM Burst size[3] Max EEPROM Burst size[2] Max EEPROM Burst size[1] Max EEPROM Burst size[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x03 PWDN_ch7 PWDN_ch6 PWDN_ch5 PWDN_ch4 PWDN_ch3 PWDN_ch2 PWDN_ch1 PWDN_ch0
SMBus Register 0x01[7] 0x01[6] 0x01[5] 0x01[4] 0x01[3] 0x01[2] 0x01[1] 0x01[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x04 lpbk_1 lpbk_0 PWDN_INPUTS PWDN_OSC Ovrd_PRSNT RES RES RES
SMBus Register 0x02[5] 0x02[4] 0x02[3] 0x02[2] 0x02[0] 0x04[7] 0x04[6] 0x04[5]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x05 RES RES RES RES RES rxdet_btb_en Ovrd_idle_th Ovrd_RES
SMBus Register 0x04[4] 0x04[3] 0x04[2] 0x04[1] 0x04[0] 0x06[4] 0x08[6] 0x08[5]
Default Value 0x04 0 0 0 0 0 1 0 0
Description 0x06 Ovrd_IDLE Ovrd_RX_DET Ovrd_RATE RES RES rx_delay_sel_2 rx_delay_sel_1 rx_delay_sel_0
SMBus Register 0x08[4] 0x08[3] 0x08[2] 0x08[1] 0x08[0] 0x0B[6] 0x0B[5] 0x0B[4]
Default Value 0x07 0 0 0 0 0 1 1 1
Description 0x07 RD_delay_sel_3 RD_delay_sel_2 RD_delay_sel_1 RD_delay_sel_0 ch0_Idle_auto ch0_Idle_sel ch0_RXDET_1 ch0_RXDET_0
SMBus Register 0x0B[3] 0x0B[2] 0x0B[1] 0x0B[0] 0x0E[5] 0x0E[4] 0x0E[3] 0x0E[2]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x08 ch0_BST_7 ch0_BST_6 ch0_BST_5 ch0_BST_4 ch0_BST_3 ch0_BST_2 ch0_BST_1 ch0_BST_0
SMBus Register 0x0F[7] 0x0F[6] 0x0F[5] 0x0F[4] 0x0F[3] 0x0F[2] 0x0F[1] 0x0F[0]
Default Value 0x2F 0 0 1 0 1 1 1 1
Description 0x09 ch0_Sel_scp ch0_Sel_mode ch0_RES_2 ch0_RES_1 ch0_RES_0 ch0_VOD_2 ch0_VOD_1 ch0_VOD_0
SMBus Register 0x10[7] 0x10[6] 0x10[5] 0x10[4] 0x10[3] 0x10[2] 0x10[1] 0x10[0]
Default Value 0xAD 1 0 1 0 1 1 0 1
Description 0x0A ch0_DEM_2 ch0_DEM_1 ch0_DEM_0 ch0_Slow ch0_idle_tha_1 ch0_idle_tha_0 ch0_idle_thd_1 ch0_idle_thd_0
SMBus Register 0x11[2] 0x11[1] 0x11[0] 0x12[7] 0x12[3] 0x12[2] 0x12[1] 0x12[0]
Default Value 0x40 0 1 0 0 0 0 0 0
Description 0x0B ch1_Idle_auto ch1_Idle_sel ch1_RXDET_1 ch1_RXDET_0 ch1_BST_7 ch1_BST_6 ch1_BST_5 ch1_BST_4
SMBus Register 0x15[5] 0x15[4] 0x15[3] 0x15[2] 0x16[7] 0x16[6] 0x16[5] 0x16[4]
Default Value 0x02 0 0 0 0 0 0 1 0
Description 0x0C ch1_BST_3 ch1_BST_2 ch1_BST_1 ch1_BST_0 ch1_Sel_scp ch1_Sel_mode ch1_RES_2 ch1_RES_1
SMBus Register 0x16[3] 0x16[2] 0x16[1] 0x16[0] 0x17[7] 0x17[6] 0x17[5] 0x17[4]
Default Value 0xFA 1 1 1 1 1 0 1 0
Description 0x0D ch1_RES_0 ch1_VOD_2 ch1_VOD_1 ch1_VOD_0 ch1_DEM_2 ch1_DEM_1 ch1_DEM_0 ch1_Slow
SMBus Register 0x17[3] 0x17[2] 0x17[1] 0x17[0] 0x18[2] 0x18[1] 0x18[0] 0x19[7]
Default Value 0xD4 1 1 0 1 0 1 0 0
Description 0x0E ch1_idle_tha_1 ch1_idle_tha_0 ch1_idle_thd_1 ch1_idle_thd_0 ch2_Idle_auto ch2_Idle_sel ch2_RXDET_1 ch2_RXDET_0
SMBus Register 0x19[3] 0x19[2] 0x19[1] 0x19[0] 0x1C[5] 0x1C[4] 0x1C[3] 0x1C[2]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x0F ch2_BST_7 ch2_BST_6 ch2_BST_5 ch2_BST_4 ch2_BST_3 ch2_BST_2 ch2_BST_1 ch2_BST_0
SMBus Register 0x1D[7] 0x1D[6] 0x1D[5] 0x1D[4] 0x1D[3] 0x1D[2] 0x1D[1] 0x1D[0]
Default Value 0x2F 0 0 1 0 1 1 1 1
Description 0x10 ch2_Sel_scp ch2_Sel_mode ch2_RES_2 ch2_RES_1 ch2_RES_0 ch2_VOD_2 ch2_VOD_1 ch2_VOD_0
SMBus Register 0x1E[7] 0x1E[6] 0x1E[5] 0x1E[4] 0x1E[3] 0x1E[2] 0x1E[1] 0x1E[0]
Default Value 0xAD 1 0 1 0 1 1 0 1
Description 0x11 ch2_DEM_2 ch2_DEM_1 ch2_DEM_0 ch2_Slow ch2_idle_tha_1 ch2_idle_tha_0 ch2_idle_thd_1 ch2_idle_thd_0
SMBus Register 0x1F[2] 0x1F[1] 0x1F[0] 0x20[7] 0x20[3] 0x20[2] 0x20[1] 0x20[0]
Default Value 0x40 0 1 0 0 0 0 0 0
Description 0x12 ch3_Idle_auto ch3_Idle_sel ch3_RXDET_1 ch3_RXDET_0 ch3_BST_7 ch3_BST_6 ch3_BST_5 ch3_BST_4
SMBus Register 0x23[5] 0x23[4] 0x23[3] 0x23[2] 0x24[7] 0x24[6] 0x24[5] 0x24[4]
Default Value 0x02 0 0 0 0 0 0 1 0
Description 0x13 ch3_BST_3 ch3_BST_2 ch3_BST_1 ch3_BST_0 ch3_Sel_scp ch3_Sel_mode ch3_RES_2 ch3_RES_1
SMBus Register 0x24[3] 0x24[2] 0x24[1] 0x24[0] 0x25[7] 0x25[6] 0x25[5] 0x25[4]
Default Value 0xFA 1 1 1 1 1 0 1 0
Description 0x14 ch3_RES_0 ch3_VOD_2 ch3_VOD_1 ch3_VOD_0 ch3_DEM_2 ch3_DEM_1 ch3_DEM_0 ch3_Slow
SMBus Register 0x25[3] 0x25[2] 0x25[1] 0x25[0] 0x26[2] 0x26[1] 0x26[0] 0x27[7]
Default Value 0xD4 1 1 0 1 0 1 0 0
Description 0x15 ch3_idle_tha_1 ch3_idle_tha_0 ch3_idle_thd_1 ch3_idle_thd_0 ovrd_fast_idle en_high_idle_th_n en_high_idle_th_s en_fast_idle_n
SMBus Register 0x27[3] 0x27[2] 0x27[1] 0x27[0] 0x28[6] 0x28[5] 0x28[4] 0x28[3]
Default Value 0x09 0 0 0 0 0 0 0 1
Description 0x16 en_fast_idle_s eqsd_mgain_n eqsd_mgain_s ch4_Idle_auto ch4_Idle_sel ch4_RXDET_1 ch4_RXDET_0 ch4_BST_7
SMBus Register 0x28[2] 0x28[1] 0x28[0] 0x2B[5] 0x2B[4] 0x2B[3] 0x2B[2] 0x2C[7]
Default Value 0x80 1 0 0 0 0 0 0 0
Description 0x17 ch4_BST_6 ch4_BST_5 ch4_BST_4 ch4_BST_3 ch4_BST_2 ch4_BST_1 ch4_BST_0 ch4_Sel_scp
SMBus Register 0x2C[6] 0x2C[5] 0x2C[4] 0x2C[3] 0x2C[2] 0x2C[1] 0x2C[0] 0x2D[7]
Default Value 0x5F 0 1 0 1 1 1 1 1
Description 0x18 ch4_Sel_mode ch4_RES_2 ch4_RES_1 ch4_RES_0 ch4_VOD_2 ch4_VOD_1 ch4_VOD_0 ch4_DEM_2
SMBus Register 0x2D[6] 0x2D[5] 0x2D[4] 0x2D[3] 0x2D[2] 0x2D[1] 0x2D[0] 0x2E[2]
Default Value 0x5A 0 1 0 1 1 0 1 0
Description 0x19 ch4_DEM_1 ch4_DEM_0 ch4_Slow ch4_idle_tha_1 ch4_idle_tha_0 ch4_idle_thd_1 ch4_idle_thd_0 ch5_Idle_auto
SMBus Register 0x2E[1] 0x2E[0] 0x2F[7] 0x2F[3] 0x2F[2] 0x2F[1] 0x2F[0] 0x32[5]
Default Value 0x80 1 0 0 0 0 0 0 0
Description 0x1A ch5_Idle_sel ch5_RXDET_1 ch5_RXDET_0 ch5_BST_7 ch5_BST_6 ch5_BST_5 ch5_BST_4 ch5_BST_3
SMBus Register 0x32[4] 0x32[3] 0x32[2] 0x33[7] 0x33[6] 0x33[5] 0x33[4] 0x33[3]
Default Value 0x05 0 0 0 0 0 1 0 1
Description 0x1B ch5_BST_2 ch5_BST_1 ch5_BST_0 ch5_Sel_scp ch5_Sel_mode ch5_RES_2 ch5_RES_1 ch5_RES_0
SMBus Register 0x33[2] 0x33[1] 0x33[0] 0x34[7] 0x34[6] 0x34[5] 0x34[4] 0x34[3]
Default Value 0xF5 1 1 1 1 0 1 0 1
Description 0x1C ch5_VOD_2 ch5_VOD_1 ch5_VOD_0 ch5_DEM_2 ch5_DEM_1 ch5_DEM_0 ch5_Slow ch5_idle_tha_1
SMBus Register 0x34[2] 0x34[1] 0x34[0] 0x35[2] 0x35[1] 0x35[0] 0x36[7] 0x36[3]
Default Value 0xA8 1 0 1 0 1 0 0 0
Description 0x1D ch5_idle_tha_0 ch5_idle_thd_1 ch5_idle_thd_0 ch6_Idle_auto ch6_Idle_sel ch6_RXDET_1 ch6_RXDET_0 ch6_BST_7
SMBus Register 0x36[2] 0x36[1] 0x36[0] 0x39[5] 0x39[4] 0x39[3] 0x39[2] 0x3A[7]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x1E ch6_BST_6 ch6_BST_5 ch6_BST_4 ch6_BST_3 ch6_BST_2 ch6_BST_1 ch6_BST_0 ch6_Sel_scp
SMBus Register 0x3A[6] 0x3A[5] 0x3A[4] 0x3A[3] 0x3A[2] 0x3A[1] 0x3A[0] 0x3B[7]
Default Value 0x5F 0 1 0 1 1 1 1 1
Description 0x1F ch6_Sel_mode ch6_RES_2 ch6_RES_1 ch6_RES_0 ch6_VOD_2 ch6_VOD_1 ch6_VOD_0 ch6_DEM_2
SMBus Register 0x3B[6] 0x3B[5] 0x3B[4] 0x3B[3] 0x3B[2] 0x3B[1] 0x3B[0] 0x3C[2]
Default Value 0x5A 0 1 0 1 1 0 1 0
Description 0x20 ch6_DEM_1 ch6_DEM_0 ch6_Slow ch6_idle_tha_1 ch6_idle_tha_0 ch6_idle_thd_1 ch6_idle_thd_0 ch7_Idle_auto
SMBus Register 0x3C[1] 0x3C[0] 0x3D[7] 0x3D[3] 0x3D[2] 0x3D[1] 0x3D[0] 0x40[5]
Default Value 0x80 1 0 0 0 0 0 0 0
Description 0x21 ch7_Idle_sel ch7_RXDET_1 ch7_RXDET_0 ch7_BST_7 ch7_BST_6 ch7_BST_5 ch7_BST_4 ch7_BST_3
SMBus Register 0x40[4] 0x40[3] 0x40[2] 0x41[7] 0x41[6] 0x41[5] 0x41[4] 0x41[3]
Default Value 0x05 0 0 0 0 0 1 0 1
Description 0x22 ch7_BST_2 ch7_BST_1 ch7_BST_0 ch7_Sel_scp ch7_Sel_mode ch7_RES_2 ch7_RES_1 ch7_RES_0
SMBus Register 0x41[2] 0x41[1] 0x41[0] 0x42[7] 0x42[6] 0x42[5] 0x42[4] 0x42[3]
Default Value 0xF5 1 1 1 1 0 1 0 1
Description 0x23 ch7_VOD_2 ch7_VOD_1 ch7_VOD_0 ch7_DEM_2 ch7_DEM_1 ch7_DEM_0 ch7_Slow ch7_idle_tha_1
SMBus Register 0x42[2] 0x42[1] 0x42[0] 0x43[2] 0x43[1] 0x43[0] 0x44[7] 0x44[3]
Default Value 0xA8 1 0 1 0 1 0 0 0
Description 0x24 ch7_idle_tha_0 ch7_idle_thd_1 ch7_idle_thd_0 iph_dac_ns_1 iph_dac_ns_0 ipp_dac_ns_1 ipp_dac_ns_0 ipp_dac_1
SMBus Register 0x44[2] 0x44[1] 0x44[0] 0x47[3] 0x47[2] 0x47[1] 0x47[0] 0x48[7]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x25 ipp_dac_0 RD23_67 RD01_45 RD_PD_ovrd RD_Sel_test RD_RESET_ovrd PWDB_input_DC DEM_VOD_ovrd
SMBus Register 0x48[6] 0x4C[7] 0x4C[6] 0x4C[5] 0x4C[4] 0x4C[3] 0x4C[0] 0x59[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x26 DEM_ovrd_N2 DEM_ovrd_N1 DEM_ovrd_N0 VOD_ovrd_N2 VOD_ovrd_N1 VOD_ovrd_N0 SPARE0 SPARE1
SMBus Register 0x5A[7] 0x5A[6] 0x5A[5] 0x5A[4] 0x5A[3] 0x5A[2] 0x5A[1] 0x5A[0]
Default Value 0x54 0 1 0 1 0 1 0 0
Description 0x27 DEM__ovrd_S2 DEM__ovrd_S1 DEM_ovrd_S0 VOD_ovrd_S2 VOD_ovrd_S1 VOD_ovrd_S0 SPARE0 SPARE1
SMBus Register 0x5B[7] 0x5B[6] 0x5B[5] 0x5B[4] 0x5B[3] 0x5B[2] 0x5B[1] 0x5B[0]
Default Value 0x54 0 1 0 1 0 1 0 0

Table 8. Multi DS80PCI800 EEPROM Data(1)

EEPROM Address Address (Hex) EEPROM Data Comments
0 00 0x43 CRC_EN = 0, Address Map = 1, >256 bytes = 0, Device Count[3:0] = 3
1 01 0x00
2 02 0x10 EEPROM Burst Size
3 03 0x00 CRC not used
4 04 0x0B Device 0 Address Location
5 05 0x00 CRC not used
6 06 0x0B Device 1 Address Location
7 07 0x00 CRC not used
8 08 0x30 Device 2 Address Location
9 09 0x00 CRC not used
10 0A 0x30 Device 3 Address Location
11 0B 0x00 Begin Device 0, 1 - Address Offset 3
12 0C 0x00
13 0D 0x04
14 0E 0x07
15 0F 0x00
16 10 0x00 EQ CHB_0 = 0x00
17 11 0xAB VOD CHB_0 = 1.0 V
18 12 0x00 DEM CHB_0 = 0 (0 dB)
19 13 0x00 EQ CHB_1 = 0x00
20 14 0x0A VOD CHB_1 = 1.0 V
21 15 0xB0 DEM CHB_1 = 0 (0 dB)
22 16 0x00
23 17 0x00 EQ CHB_2 = 0x00
24 18 0xAB VOD CHB_2 = 1.0 V
25 19 0x00 DEM CHB_2 = 0 (0 dB)
26 1A 0x00 EQ CHB_3 = 0x00
27 1B 0x0A VOD CHB_3 = 1.0 V
28 1C 0xB0 DEM CHB_3 = 0 (0 dB)
29 1D 0x01
30 1E 0x80
31 1F 0x01 EQ CHA_0 = 0x00
32 20 0x56 VOD CHA_0 = 1.0 V
33 21 0x00 DEM CHA_0 = 0 (0 dB)
34 22 0x00 EQ CHA_1 = 0x00
35 23 0x15 VOD CHA_1 = 1.0 V
36 24 0x60 DEM CHA_1 = 0 (0 dB)
37 25 0x00
38 26 0x01 EQ CHA_2 = 0x00
39 27 0x56 VOD CHA_2 = 1.0 V
40 28 0x00 DEM CHA_2 = 0 (0 dB)
41 29 0x00 EQ CHA_3 = 0x00
42 2A 0x15 VOD CHA_3 = 1.0 V
43 2B 0x60 DEM CHA_3 = 0 (0 dB)
44 2C 0x00
45 2D 0x00
46 2E 0x54
47 2F 0x54 End Device 0, 1 - Address Offset 39
48 30 0x00 Begin Device 2, 3 - Address Offset 3
49 31 0x00
50 32 0x04
51 33 0x07
52 34 0x00
53 35 0x00 EQ CHB_0 = 0x00
54 36 0xAB VOD CHB_0 = 1.0 V
55 37 0x00 DEM CHB_0 = 0 (0 dB)
56 38 0x00 EQ CHB_1 = 0x00
57 39 0x0A VOD CHB_1 = 1.0 V
58 3A 0xB0 DEM CHB_1 = 0 (0 dB)
59 3B 0x00
60 3C 0x00 EQ CHB_2 = 0x00
61 3D 0xAB VOD CHB_2 = 1.0 V
62 3E 0x00 DEM CHB_2 = 0 (0 dB)
63 3F 0x00 EQ CHB_3 = 0x00
64 40 0x0A VOD CHB_3 = 1.0 V
65 41 0xB0 DEM CHB_3 = 0 (0 dB)
66 42 0x01
67 43 0x80
68 44 0x01 EQ CHA_0 = 0x00
69 45 0x56 VOD CHA_0 = 1.0 V
70 46 0x00 DEM CHA_0 = 0 (0 dB)
71 47 0x00 EQ CHA_1 = 0x00
72 48 0x15 VOD CHA_1 = 1.0 V
73 49 0x60 DEM CHA_1 = 0 (0 dB)
74 4A 0x00
75 4B 0x01 EQ CHA_2 = 0x00
76 4C 0x56 VOD CHA_2 = 1.0 V
77 4D 0x00 DEM CHA_2 = 0 (0 dB)
78 4E 0x00 EQ CHA_3 = 0x00
79 4F 0x15 VOD CHA_3 = 1.0 V
80 50 0x60 DEM CHA_3 = 0 (0 dB)
81 51 0x00
82 52 0x00
83 53 0x54
84 54 0x54 End Device 2, 3 - Address Offset 39
(1) CRC_EN = 0, Address Map = 1, >256 byte = 0, Device Count[3:0] = 3. This example has all 8 channels set to EQ = 0x00 (min boost), VOD = 1.0 V, DEM = 0 (0 dB) and multiple device can point to the same address map.

Table 9. SMBus Slave Mode Register Map

Address Register Name Bit Field Type Default EEPROM Bit Description
0x00 Device Address Observation 7 Reserved R/W 0x00 Set bit to 0
6:3 Address Bit
AD[3:0]
R Observation of AD[3:0] bit
[6]: AD3
[5]: AD2
[4]: AD1
[3]: AD0
See Table 6
2 EEPROM Read Done R 1: Device completed the read from external EEPROM
1:0 Reserved R/W Reserved
0x01 PWDN Channels 7:0 PWDN CHx R/W 0x00 Yes Power Down per Channel
[7]: CH7 – CHA_3
[6]: CH6 – CHA_2
[5]: CH5 – CHA_1
[4]: CH4 – CHA_0
[3]: CH3 – CHB_3
[2]: CH2 – CHB_2
[1]: CH1 – CHB_1
[0]: CH0 – CHB_0
0x00 = all channels enabled
0xFF = all channels disabled
Note: override PRSNT pin
0x02 Override
PRSNT Control
7 Override RXDET R/W 0x00 1 = Override Automatic Rx Detect State Machine Reset
6 RXDET Value 1 = Set Rx Detect State Machine Reset
0 = Clear Rx Detect State Machine Reset
5:2 Reserved Yes Set bits to 0
1 Reserved Set bit to 0
0 Override PRSNT Yes 1: Block PRSNT pin control
0: Allow PRSNT pin control
0x03 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x04 Reserved 7:0 Reserved R/W 0x00 Yes Set bits to 0
0x05 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x06 Slave Register Control 7:5 Reserved R/W 0x10 Set bits to 0
4 Reserved Yes Set bit to 1
3 Register Enable 1 = Enables SMBus Slave Mode Register Control
Note: To change VOD, DEM, and EQ of the channels in slave mode, this bit must be set to 1.
2:0 Reserved Set bits to 0
0x07 Digital Reset Control 7 Reserved R/W 0x01 Set bit to 0
6 Reset Registers Self clearing bit, set to 1 to reset the register to default values.
5:0 Reserved Set bits to 000001'b
0x08 Override
Pin Control
7 Reserved R/W 0x00 Set bit to 0
6 Override SD_TH Yes 1: Block SD_TH pin control
0: Allow SD_TH pin control
5 Reserved Yes Set bit to 0
4 Override IDLE Yes 1: IDLE control by registers
0: IDLE control by signal detect
3 Override RXDET Yes 1: Block RXDET pin control
0: Allow RXDET pin control
2 Override RATE Yes 1: Block RATE pin control
0: Allow RATE pin control
1:0 Reserved Set bit to 0
0x09 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x0A Signal Detect Monitor 7:0 SD_TH Status R 0x00 CH7 - CH0 Internal Signal Detector Indicator
[7]: CH7 - CHA_3
[6]: CH6 - CHA_2
[5]: CH5 - CHA_1
[4]: CH4 - CHA_0
[3]: CH3 - CHB_3
[2]: CH2 - CHB_2
[1]: CH1 - CHB_1
[0]: CH0 - CHB_0
0 = Signal detected at input (active data)
1 = Signal not detected at input (idle state)
NOTE: These bits only function when RATE pin = FLOAT.
0x0B Reserved 7 Reserved R/W 0x00 Set bits to 0
6:0 Reserved R/W 0x70 Yes Set bits to 111 0000'b
0x0C Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x0D Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x0E CH0 - CHB_0
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: Override RXDET pin
1:0 Reserved Set bits to 0
0x0F CH0 - CHB_0
EQ
7:0 EQ Control R/W 0x2F Yes INB_0 EQ Control - total of 256 levels
See Table 2
0x10 CH0 - CHB_0
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTB_0 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x11 CH0 - CHB_0
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH0 - CHB_0
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH0 - CHB_0
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0
2:0 DEM Control R/W Yes OUTB_0 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x12 CH0 - CHB_0
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x13 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x14 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x15 CH1 - CHB_1
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: Override RXDET pin
1:0 Reserved Set bits to 0.
0x16 CH1 - CHB_1
EQ
7:0 EQ Control R/W 0x2F Yes INB_1 EQ Control - total of 256 levels.
See Table 2
0x17 CH1 - CHB_1
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTB_1 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x18 CH1 - CHB_1
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH1 - CHB_1
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH1 - CHB_1
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0
2:0 DEM Control R/W Yes OUTB_1 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x19 CH1 - CHB_1
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0.
6:4 Reserved Set bits to 0.
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x1A Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x1B Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x1C CH2 - CHB_2
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: Override RXDET pin
1:0 Reserved Set bits to 0
0x1D CH2 - CHB_2
EQ
7:0 EQ Control R/W 0x2F Yes INB_2 EQ Control - total of 256 levels.
See Table 2
0x1E CH2 - CHB_2
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTB_2 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x1F CH2 - CHB_2
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH2 - CHB_2
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH2 - CHB_2
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0.
2:0 DEM Control R/W Yes OUTB_2 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x20 CH2 - CHB_2
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin.Set bits to 0
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x21 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x22 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x23 CH3 - CHB_3
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control.
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: Override RXDET pin
1:0 Reserved Set bits to 0
0x24 CH3 - CHB_3
EQ
7:0 EQ Control R/W 0x2F Yes INB_3 EQ Control - total of 256 levels.
See Table 2
0x25 CH3 - CHB_3
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTB_3 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x26 CH3 - CHB_3
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH3 - CHB_3
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH3 - CHB_3
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0
2:0 DEM Control R/W Yes OUTB_3 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x27 CH3 - CHB_3
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x28 Signal Detect
Status Control
7 Reserved R/W 0x0C Set bit to 0
6 Reserved Yes Set bit to 0
5:4 High SD_TH Status Yes Enable Higher Range of Signal Detect Status Thresholds
[5]: CH0 - CH3
[4]: CH4 - CH7
3:2 Fast Signal Detect Status Yes Enable Fast Signal Detect Status
[3]: CH0 - CH3
[2]: CH4 - CH7
Note: In Fast Signal Detect, assert/deassert response occurs after approximately 3-4 ns
1:0 Reduced SD Status Gain Yes Enable Reduced Signal Detect Status Gain
[1]: CH0 - CH3
[0]: CH4 - CH7
0x29 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x2A Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x2B CH4 - CHA_0
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: Override RXDET pin
1:0 Reserved Set bits to 0
0x2C CH4 - CHA_0
EQ
7:0 EQ Control R/W 0x2F Yes INA_0 EQ Control - total of 256 levels
See Table 2
0x2D CH4 - CHA_0
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTA_0 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x2E CH4 - CHA_0
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH4 - CHA_0
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH4 - CHA_0
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0
2:0 DEM Control R/W Yes OUTA_0 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x2F CH4 - CHA_0
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x30 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x31 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x32 CH5 - CHA_1
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: override RXDET pin
1:0 Reserved Set bits to 0
0x33 CH5 - CHA_1
EQ
7:0 EQ Control R/W 0x2F Yes INA_1 EQ Control - total of 256 levels
See Table 2
0x34 CH5 - CHA_1
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTA_1 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x35 CH5 - CHA_1
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH5 - CHA_1
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH5 - CHA_1
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0
2:0 DEM Control R/W Yes OUTA_1 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x36 CH5 - CHA_1
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x37 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x38 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x39 CH6 - CHA_2
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: Override RXDET pin
1:0 Reserved Set bits to 0
0x3A CH6 - CHA_2
EQ
7:0 EQ Control R/W 0x2F Yes INA_2 EQ Control - total of 256 levels
See Table 2
0x3B CH6 - CHA_2
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTA_2 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x3C CH6 - CHA_2
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH6 - CHA_2
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH6 - CHA_2
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0
2:0 DEM Control R/W Yes OUTA_2 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x3D CH6 - CHA_2
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x3E Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x3F Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x40 CH7 - CHA_3
IDLE, RXDET
7:6 Reserved R/W 0x00 Set bits to 0
5 IDLE_AUTO Yes 1 = Allow IDLE_SEL control in bit 4
0 = Automatic IDLE detect
Note: Override IDLE control
4 IDLE_SEL Yes 1: Output is MUTED (electrical idle)
0: Output is ON
Note: Override IDLE control
3:2 RXDET Yes 00: Input is hi-Z impedance
01: Auto RX-Detect,
outputs test every 12 ms for 600 ms (50 times) then stops; termination is hi-Z until detection; once detected input termination is 50 Ω
10: Auto RX-Detect,
outputs test every 12 ms until detection occurs; termination is hi-Z until detection; once detected input termination is 50 Ω
11: Input is 50 Ω
Note: Override RXDET pin
1:0 Reserved Set bits to 0
0x41 CH7 - CHA_3
EQ
7:0 EQ Control R/W 0x2F Yes INA_3 EQ Control - total of 256 levels
See Table 2
0x42 CH7 - CHA_3
VOD
7 Short Circuit Protection R/W 0xAD Yes 1: Enable the short circuit protection
0: Disable the short circuit protection
6 RATE_SEL Yes 1: Gen 1/2
0: Gen 3
Note: Override the RATE pin
5:3 Reserved Yes Set bits to default value - 101
2:0 VOD Control Yes OUTA_3 VOD Control
000: 0.7 V
001: 0.8 V
010: 0.9 V
011: 1.0 V
100: 1.1 V
101: 1.2 V (default)
110: 1.3 V
111: 1.4 V
0x43 CH7 - CHA_3
DEM
7 RXDET STATUS R 0x02 Observation bit for RXDET CH7 - CHA_3
1: RX = detected
0: RX = not detected
6:5 RATE_DET STATUS R Observation bit for RATE_DET CH7 - CHA_3
00: GEN1 (2.5G)
01: GEN2 (5G)
11: GEN3 (8G)
4:3 Reserved R/W Set bits to 0
2:0 DEM Control R/W Yes OUTA_3 DEM Control
000: 0 dB
001: –1.5 dB
010: –3.5 dB (default)
011: –5 dB
100: –6 dB
101: –8 dB
110: –9 dB
111: –12 dB
0x44 CH7 - CHA_3
IDLE Threshold
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 IDLE tha Yes Assert threshold
00 = 180 mVp-p (default)
01 = 160 mVp-p
10 = 210 mVp-p
11 = 190 mVp-p
Note: Override the SD_TH pin
1:0 IDLE thd Yes Deassert threshold
00 = 110 mVp-p (default)
01 = 100 mVp-p
10 = 150 mVp-p
11 = 130 mVp-p
Note: Override the SD_TH pin
0x45 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x46 Reserved 7:0 Reserved R/W 0x38 Set bits to 0x38
0x47 Reserved 7:4 Reserved R/W 0x00 Set bits to 0
3:0 Reserved R/W Yes Set bits to 0
0x48 Reserved 7:6 Reserved R/W 0x05 Yes Set bits to 0
5:0 Reserved R/W Set bits to 00 0101'b
0x49 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x4A Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x4B Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x4C Reserved 7:3 Reserved R/W 0x00 Yes Set bits to 0
2:1 Reserved R/W Set bits to 0
0 Reserved R/W Yes Set bits to 0
0x4D Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x4E Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x4F Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x50 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x51 Device ID 7:5 VERSION R 0x45 010'b
4:0 ID 00101'b
0x52 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x53 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x54 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x55 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x56 Reserved 7:0 Reserved R/W 0x10 Set bits to 0x10
0x57 Reserved 7:0 Reserved R/W 0x64 Set bits to 0x64
0x58 Reserved 7:0 Reserved R/W 0x21 Set bits to 0x21
0x59 Reserved 7:1 Reserved R/W 0x00 Set bits to 0
0 Reserved Yes Set bit to 0
0x5A Reserved 7:0 Reserved R/W 0x54 Yes Set bits to 0x54
0x5B Reserved 7:0 Reserved R/W 0x54 Yes Set bits to 0x54
0x5C Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x5D Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x5E Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x5F Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x60 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x61 Reserved 7:0 Reserved R/W 0x00 Set bits to 0