SNLS043H May 2000 – January 2016 DS90CR216A , DS90CR286A , DS90CR286A-Q1
PRODUCTION DATA.
The DS90CR286A receiver converts the four LVDS data streams back into parallel 28 bits of LVCMOS data. Also available is the DS90CR216A receiver that converts the three LVDS data streams back into parallel 21 bits of LVCMOS data. The outputs of both receivers strobe on the rising edge.
The receiver LVDS clock operates at rates from 20 to 66 MHz. The device phase-locks to the input clock, samples the serial bit streams at the LVDS data lines, and converts them into parallel output data. At an incoming clock rate of 66 MHz, each LVDS input line is running at a bit rate of 462 Mbps, resulting in a maximum throughput of 1.848 Gbps for the DS90CR286A and 1.386 Gbps for the DS90CR216A.
The DS90CR286A and DS90CR216A devices are enhanced over prior generation receivers and provide a wider data valid time on the receiver output. The use of these serial link devices is ideal for solving EMI and cable size problems associated with transmitting data over wide, high speed parallel LVCMOS interfaces. Both devices are offered in TSSOP packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS90CR286AMTD | TSSOP (56) | 14.00 mm x 6.10 mm |
DS90CR286AQMT | TSSOP (56) | 14.00 mm x 6.10 mm |
DS90CR216AMTD | TSSOP (48) | 12.50 mm × 6.10 mm |
Changes from G Revision (August 2015) to H Revision
Changes from F Revision (February 2013) to G Revision
Changes from E Revision (February 2013) to F Revision
PIN | I/O , TYPE | PIN DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RxIN0+, RxIN0-, RxIN1+, RxIN1-, RxIN2+, RxIN2-, RxIN3+, RxIN3- |
10, 9, 12, 11, 16, 15, 20, 19 |
I, LVDS | Positive and negative LVDS differential data inputs. 100-Ω termination resistors should be placed between RxIN+ and RxIN- receiver inputs as close as possible to the receiver pins for proper signaling. |
RxCLKIN+, RxCLKIN- |
18, 17 |
I, LVDS | Positive and negative LVDS differentiaI clock input. 100-Ω termination resistor should be placed between RxCLKIN+ and RxCLKIN- receiver inputs as close as possible to the receiver pins for proper signaling. |
RxOUT[27:0] | 7, 6, 5, 3, 2, 1, 55, 54, 53, 51, 50, 49, 47, 46, 45, 43, 42, 41, 39, 38, 37, 35, 34, 33, 32, 30, 29, 27 |
O, LVCMOS | LVCMOS level data outputs. |
RxCLK OUT | 26 | O, LVCMOS | LVCMOS Ievel clock output. The rising edge acts as the data strobe. |
PWR DWN | 25 | I, LVCMOS | LVCMOS level input. When asserted low, the receiver outputs are low. |
VCC | 56, 48, 40, 31 | Power | Power supply pins for LVCMOS outputs. |
GND | 52, 44, 36, 28, 4 |
Power | Ground pins for LVCMOS outputs. |
PLL VCC | 23 | Power | Power supply for PLL. |
PLL GND | 24, 22 | Power | Ground pin for PLL. |
LVDS VCC | 13 | Power | Power supply pin for LVDS inputs. |
LVDS GND | 21, 14, 8 | Power | Ground pins for LVDS inputs. |
PIN | I/O , TYPE | PIN DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RxIN0+, RxIN0-, RxIN1+, RxIN1-, RxIN2+, RxIN2- |
9, 8, 11, 10, 15, 14 |
I, LVDS | Positive and negative LVDS differential data inputs. 100-Ω termination resistors should be placed between RxIN+ and RxIN- receiver inputs as close as possible to the receiver pins for proper signaling. |
RxCLKIN+, RxCLKIN- |
17, 16 |
I, LVDS | Positive and negative LVDS differentiaI clock input. 100-Ω termination resistor should be placed between RxCLKIN+ and RxCLKIN- receiver inputs as close as possible to the receiver pins for proper signaling. |
RxOUT[20:0] | 5, 4, 2, 1, 47, 46, 45, 43, 41, 40, 39, 37, 35, 34, 33, 31, 30, 29, 27, 26, 24 |
O, LVCMOS | LVCMOS level data outputs. |
RxCLK OUT | 23 | O, LVCMOS | LVCMOS Ievel clock output. The rising edge acts as the data strobe. |
PWR DWN | 22 | I, LVCMOS | LVCMOS level input. When asserted low, the receiver outputs are low. |
VCC | 48, 42, 36, 28 | Power | Power supply pins for LVCMOS outputs. |
GND | 44, 38, 32, 25, 3 |
Power | Ground pins for LVCMOS outputs. |
PLL VCC | 20 | Power | Power supply for PLL. |
PLL GND | 21, 19 | Power | Ground pin for PLL. |
LVDS VCC | 12 | Power | Power supply pin for LVDS inputs. |
LVDS GND | 18, 13, 7 | Power | Ground pins for LVDS inputs. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage (VCC) | –0.3 | 4 | V | ||
LVCMOS output voltage | –0.3 | (VCC + 0.3 V) | V | ||
LVDS receiver input voltage | –0.3 | (VCC + 0.3 V) | V | ||
Junction temperature | 150 | °C | |||
Lead temperature (soldering, 4 sec) | 260 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±7000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±700 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage (VCC) | 3.0 | 3.3 | 3.6 | V |
Operating free air temperature (TA) | –40 | 25 | 85 | °C |
Receiver input range | 0 | 2.4 | V | |
Supply noise voltage (VNOISE) | 100 | mVPP |
THERMAL METRIC(1) | DS90CR286A/-Q1 | DS90CR216A | UNIT | |
---|---|---|---|---|
DGG (TSSOP) | DGG (TSSOP) | |||
56 PINS | 48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 64.6 | 67.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 20.6 | 22.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 33.3 | 34.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.0 | 1.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 33.0 | 34.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LVCMOS DC SPECIFICATIONS (For PWR DWN Pin) | |||||||
VIH | High Level Input Voltage | 2 | VCC | V | |||
VIL | Low Level Input Voltage | GND | 0.8 | V | |||
VCL | Input Clamp Voltage | ICL = −18 mA | –0.79 | –1.5 | V | ||
IIN | Input Current | V IN = 0.4 V, 2.5 V or VCC | 1.8 | 10 | μA | ||
V IN = GND | –10 | 0 | μA | ||||
LVCMOS DC SPECIFICATIONS | |||||||
VOH | High Level Output Voltage | IOH = −0.4 mA | 2.7 | 3.3 | V | ||
VOL | Low Level Output Voltage | IOL = 2 mA | 0.06 | 0.3 | V | ||
IOS | Output Short Circuit Current | VOUT = 0 V | –60 | –120 | mA | ||
LVDS RECEIVER DC SPECIFICATIONS | |||||||
VTH | Differential Input High Threshold | VCM = +1.2V | 100 | mV | |||
VTL | Differential Input Low Threshold | –100 | mV | ||||
IIN | Input Current | VIN = +2.4V, VCC = 3.6V | ±10 | μA | |||
VIN = 0V, VCC = 3.6V | ±10 | μA | |||||
RECEIVER SUPPLY CURRENT | |||||||
ICCRW | Receiver Supply Current Worst Case | CL = 8 pF, Worst Case Pattern, DS90CR286A (Figure 1 Figure 2), TA=−10°C to +70°C | f = 33 MHz | 49 | 65 | mA | |
f = 37.5 MHz | 53 | 70 | mA | ||||
f = 66 MHz | 81 | 105 | mA | ||||
ICCRW | Receiver Supply Current Worst Case | CL = 8 pF, Worst Case Pattern, DS90CR286A (Figure 1 Figure 2), TA=−40°C to +85°C | f = 40 MHz | 53 | 70 | mA | |
f = 66 MHz | 81 | 105 | mA | ||||
ICCRW | Receiver Supply Current Worst Case | CL = 8 pF, Worst Case Pattern, DS90CR216A (Figure 1 Figure 2), TA=−10°C to +70°C | f = 33 MHz | 49 | 55 | mA | |
f = 37.5 MHz | 53 | 60 | mA | ||||
f = 66 MHz | 78 | 90 | mA | ||||
ICCRW | Receiver Supply Current Worst Case | CL = 8 pF, Worst Case Pattern, DS90CR216A (Figure 1 Figure 2), TA=−40°C to +85°C | f = 40 MHz | 53 | 60 | mA | |
f = 66 MHz | 78 | 90 | mA | ||||
ICCRZ | Receiver Supply Current Power Down | Power Down = Low Receiver Outputs Stay Low during Power Down Mode | 10 | 55 | μA |
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
CLHT | LVCMOS Low-to-High Transition Time (Figure 2) | 2 | 5 | ns | ||
CHLT | LVCMOS High-to-Low Transition Time (Figure 2) | 1.8 | 5 | ns | ||
RSPos0 | Receiver Input Strobe Position for Bit 0 (Figure 9, Figure 10) | f = 40 MHz | 1 | 1.4 | 2.15 | ns |
RSPos1 | Receiver Input Strobe Position for Bit 1 | 4.5 | 5 | 5.8 | ns | |
RSPos2 | Receiver Input Strobe Position for Bit 2 | 8.1 | 8.5 | 9.15 | ns | |
RSPos3 | Receiver Input Strobe Position for Bit 3 | 11.6 | 11.9 | 12.6 | ns | |
RSPos4 | Receiver Input Strobe Position for Bit 4 | 15.1 | 15.6 | 16.3 | ns | |
RSPos5 | Receiver Input Strobe Position for Bit 5 | 18.8 | 19.2 | 19.9 | ns | |
RSPos6 | Receiver Input Strobe Position for Bit 6 | 22.5 | 22.9 | 23.6 | ns | |
RSPos0 | Receiver Input Strobe Position for Bit 0 (Figure 9, Figure 10) |
f = 66 MHz | 0.7 | 1.1 | 1.4 | ns |
RSPos1 | Receiver Input Strobe Position for Bit 1 | 2.9 | 3.3 | 3.6 | ns | |
RSPos2 | Receiver Input Strobe Position for Bit 2 | 5.1 | 5.5 | 5.8 | ns | |
RSPos3 | Receiver Input Strobe Position for Bit 3 | 7.3 | 7.7 | 8 | ns | |
RSPos4 | Receiver Input Strobe Position for Bit 4 | 9.5 | 9.9 | 10.2 | ns | |
RSPos5 | Receiver Input Strobe Position for Bit 5 | 11.7 | 12.1 | 12.4 | ns | |
RSPos6 | Receiver Input Strobe Position for Bit 6 | 13.9 | 14.3 | 14.6 | ns | |
RSKM | RxIN Skew Margin(2) (Figure 11) | f = 40 MHz | 490 | ps | ||
f = 66 MHz | 400 | ps | ||||
RCOP | RxCLK OUT Period (Figure 3) | 15 | T | 50 | ns | |
RCOH | RxCLK OUT High Time (Figure 3) | f = 40 MHz | 10 | 12.2 | ns | |
RCOL | RxCLK OUT Low Time (Figure 3) | 10 | 11 | ns | ||
RSRC | RxOUT Setup to RxCLK OUT (Figure 3) | 6.5 | 11.6 | ns | ||
RHRC | RxOUT Hold to RxCLK OUT (Figure 3) | 6 | 11.6 | ns | ||
RCOH | RxCLK OUT High Time (Figure 3) | f = 66 MHz | 5 | 7.6 | ns | |
RCOL | RxCLK OUT Low Time (Figure 3) | 5 | 6.3 | ns | ||
RSRC | RxOUT Setup to RxCLK OUT (Figure 3) | 4.5 | 7.3 | ns | ||
RHRC | RxOUT Hold to RxCLK OUT (Figure 3) | 4 | 6.3 | ns | ||
RCCD | RxCLK IN to RxCLK OUT Delay at 25°C, VCC = 3.3 V(3) (Figure 4) | 3.5 | 5 | 7.5 | ns | |
RPLLS | Receiver Phase Lock Loop Set (Figure 5) | 10 | ms | |||
RPDD | Receiver Power Down Delay (Figure 8) | 1 | μs |
The DS90CR286A and DS90CR286A-Q1 are receivers that convert four LVDS (Low Voltage Differential Signaling) data streams into parallel 28 bits of LVCMOS data (24 bits of RGB and 4 bits of HSYNC, VSYNC, DE, and CNTL). The DS90CR216A is a receiver that converts three LVDS data streams back into parallel 21 bits of LVCMOS data (18 bits of RGB and 3 bits of HSYNC, VSYNC, and DE). An internal PLL locks to the incoming LVDS clock ranging from 20 to 66 MHz. The locked PLL ensures a stable clock to sample the output LVCMOS data on the Receiver Clock Out rising edge. These devices feature a PWR DWN pin to put the device into low power mode when there is no active input data.
The DS90CR286A and DS90CR216A consist of several key blocks:
There are five differential LVDS inputs to the DS90CR286A and four differential LVDS inputs to the DS90CR216A. Four of the LVDS inputs contain serialized data originating from a 28-bit source transmitter. For the DS90CR216A, three of the LVDS inputs contain serialized data originating from a 21-bit source transmitter. The remaining LVDS input contains the LVDS clock associated with the data pairs.
The DS90CR286A and DS90CR216A require a single 100-Ω terminating resistor across the true and complement lines on each differential pair of the receiver input. To prevent reflections due to stubs, this resistor should be placed as close to the device input pins as possible. Figure 18 shows an example.
The Channel Link I devices use an internal PLL to recover the clock transmitted across the LVDS interface. The recovered clock is then used as a reference to determine the sampling position of the seven serial bits received per clock cycle. The width of each bit in the serialized LVDS data stream is one-seventh the clock period. Differential skew (Δt within one differential pair), interconnect skew (Δt of one differential pair to another) and clock jitter will all reduce the available window for sampling the LVDS serial data streams. Individual bypassing of each VCC to ground will minimize the noise passed on to the PLL, thus creating a low jitter LVDS clock to improve the overall jitter budget.
After the PLL locks to the incoming LVDS clock, the receiver deserializes each LVDS differential data pair into seven parallel LVCMOS data outputs per clock cycle. For the DS90CR286A, the LVDS data inputs map to LVCMOS outputs according to Figure 6. For the DS90CR216A, the LVDS data inputs map to LVCMOS outputs according to Figure 7.
The LVCMOS outputs from the DS90CR286A and DS90CR216A are the deserialized parallel single-ended data from the serialized LVDS differential data pairs. Each LVCMOS output is clocked by the PLL and strobes on the RxCLKOUT rising edge. All unused DS90CR286A and DS90CR216A RxOUT outputs can be left floating.
The DS90CR286A and DS90CR216A may be placed into a power down mode at any time by asserting the PWR DWN pin (active low). The DS90CR286A and DS90CR216A are also designed to protect themselves from accidental loss of power to either the transmitter or receiver. If power to the transmit board is lost, the receiver clocks (input and output) stop. The data outputs (RxOUT) retain the states they were in when the clocks stopped. When the receiver board loses power, the receiver inputs are shorted to VCC through an internal diode. Current is limited to 5 mA per input, thus avoiding the potential for latch-up when powering the device.