SNLS199B September 2005 – January 2019 DS90LT012AH
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VDD) | −0.3 | 4 | V | |
Input Voltage (IN+, IN−) | −0.3 | 3.9 | V | |
Output Voltage (TTL OUT) | −0.3 | VDD + 0.3 | V | |
Output Short Circuit Current | −100 | mA | ||
Maximum Package Power Dissipation at +25°C | DBV Package | 902 | mW | |
Derate DBV Package (above +25°C) | 7.22 | mW/°C | ||
Lead Temperature Range Soldering | (4 sec.) | 260 | °C | |
Maximum Junction Temperature | 150 | °C | ||
Storage Temperature, Tstg | −65 | 150 | °C |