SNLS199B September 2005 – January 2019 DS90LT012AH
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VTH | Differential Input High Threshold | VCM dependant on VDD(3) | IN+, IN− | −30 | 0 | mV | ||
VTL | Differential Input Low Threshold | −100 | −30 | mV | ||||
VCM | Common-Mode Voltage | VDD = 2.7 V, VID = 100 mV | 0.05 | 2.35 | V | |||
VDD = 3 V to 3.6 V, VID = 100 mV | 0.05 | VDD – 0.3 | V | |||||
TA = 125°C | 0.1 | 2.35 | V | |||||
IIN | Input Current (DS90LV012A) | VIN = +2.8 V | VDD = 3.6 V or 0 V | −10 | ±1 | +10 | μA | |
VIN = 0 V | −10 | ±1 | +10 | μA | ||||
VIN = +3.6 V | VDD = 0 V | −20 | +20 | μA | ||||
ΔIIN | Change in Magnitude of IIN | VIN = +2.8 V | VDD = 3.6 V or 0 V | 4 | μA | |||
VIN = 0 V | 4 | μA | ||||||
VIN = +3.6 V | VDD = 0 V | 4 | μA | |||||
IIND | Differential Input Current | VIN+ = +0.4 V, VIN− = +0 V | 3 | 3.9 | 4.4 | mA | ||
VIN+ = +2.4 V, VIN− = +2.0 V | ||||||||
RT | Integrated Termination Resistor | 100 | Ω | |||||
CIN | Input Capacitance | IN+ = IN− = GND | 3 | pF | ||||
VOH | Output High Voltage | IOH = −0.4 mA, VID = +200 mV | TTL OUT | 2.4 | 3.1 | V | ||
IOH = −0.4 mA, Inputs terminated | 2.4 | 3.1 | V | |||||
IOH = −0.4 mA, Inputs shorted | 2.4 | 3.1 | V | |||||
VOL | Output Low Voltage | IOL = 2 mA, VID = −200 mV | 0.3 | 0.5 | V | |||
IOS | Output Short-Circuit Current | VOUT = 0V (4) | −15 | −50 | −100 | mA | ||
VCL | Input Clamp Voltage | ICL = −18 mA | −1.5 | −0.7 | V | |||
IDD | No Load Supply Current | Inputs Open | VDD | 5.4 | 9 | mA |