SNLS198C September 2005 – July 2021 DS90LV011AH
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VDD) | −0.3 | 4 | V | |
LVCMOS input voltage (TTL IN) | −0.3 | 3.6 | V | |
LVDS output voltage (OUT±) | −0.3 | 3.9 | V | |
LVDS output short circuit current | 24 | mA | ||
Maximum package power dissipation at +25°C | DBV Package | 902 | mW | |
Derate DBV Package (above +25°C) | 7.22 | mW/°C | ||
Lead temperature range soldering (4 sec.) | 260 | °C | ||
Maximum Junction Temperature | 150 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |