SNLS198C September 2005 – July 2021 DS90LV011AH
PRODUCTION DATA
Table 9-1 lists the design parameters for this example
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Driver Supply Voltage (VDD) | 3 to 3.6 V |
Driver Input Voltage | 0 to VDD |
Signaling Rate | 0 to 400 Mbps |
Interconnect Characteristic Impedance | 100 Ω |
Number of Receiver Nodes | 1 |
Ground shift between driver and receiver | ±1 V |