SNLS206B September 2005 – January 2019 DS90LV027AH
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VCC) | −0.3V | 4 | V | |
Input Voltage (DI) | −0.3V | 3.6 | V | |
Output Voltage (DO±) | −0.3V | 3.9 | V | |
Maximum Package Power Dissipation at +25°C | D Package | 1190 | mW | |
Derate D Package (above +25°C) | 9.5 | mW/°C | ||
Storage Temperature, Tstg | −65 | 150 | °C |