SNLS206B September 2005 – January 2019 DS90LV027AH
PRODUCTION DATA.
Table 2 lists the design parameters as an example.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Driver Supply Voltage (VDD) | 3 to 3.6 V |
Driver Input Voltage | 0 to VDD |
Signaling Rate | 0 to 600 Mbps |
Interconnect Characteristic Impedance | 100 Ω |
Number of Receiver Nodes | 2 |
Ground shift between driver and receiver | ±1 V |