Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DS90LV028A-Q1 Automotive LVDS Dual Differential Line Receiver
1 Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 2:
-40°C to +105°C
- >400 Mbps (200 MHz) switching rates
- 50 ps differential skew (typical)
- 0.1 ns channel-to-channel skew (typical)
- 2.5 ns maximum propagation delay
- 3.3 V power supply design
- Flow-through pinout
- Power down high impedance on LVDS inputs
- Low power design (18 mW at 3.3 V static)
- LVDS inputs accept LVDS/CML/LVPECL signals
- Conforms to ANSI/TIA/EIA-644 standard