SNLS200B September 2005 – January 2019 DS90LV049H
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VDD) | −0.3 | 4 | V | |
LVCMOS Input Voltage (DIN) | −0.3 | (VDD + 0.3) | V | |
LVDS Input Voltage (RIN+, RIN–) | −0.3 | V | ||
Enable Input Voltage (EN, EN) | −0.3 | (VDD + 0.3) | V | |
LVCMOS Output Voltage (ROUT) | −0.3 | (VDD + 0.3) | V | |
LVDS Output Voltage (DOUT+, DOUT–) | −0.3 | 3.9 | V | |
LVCMOS Output Short Circuit Current (ROUT) | 100 | mA | ||
LVDS Output Short Circuit Current (DOUT+, DOUT–) | 24 | mA | ||
LVDS Output Short Circuit Current Duration (DOUT+, DOUT−) | Continuous | |||
Lead Temperature Range | Soldering (4 sec.) | 260 | °C | |
Maximum Junction Temperature | 150 | °C | ||
Maximum Package Power Dissipation at +25°C | PW0016A Package | 866 | mW | |
Derate PW0016A Package ( above +25°C) | 6.9 | mW/°C | ||
Storage Temperature, Tstg | −65 | 150 | °C |