SNLS200B September 2005 – January 2019 DS90LV049H
PRODUCTION DATA.
Table 1 shows how the LVDS driver single-ended input to differential output relationship is defined for DS90LV049H. When the driver input is left open, the differential output is undefined.
INPUT | OUTPUT | |
---|---|---|
DINx | DOUTx+ | DOUTx– |
H | H | L |
L | L | H |
Open | ? | ? |
Table 2 shows how the LVDS receiver differential input to single-ended output relationship is defined for DS90LV049H. The DS90LV049H receiver is capable of detecting signals as low as 100 mV, over a ±1-V common-mode range centered around 1.2 V.
INPUTS | OUTPUT | |
---|---|---|
VID = [RINx+] – [RINx–] | ROUTx | |
VID ≥ 0 V | H | |
VID ≤ –0.1 V | L | |
Full Fail-Safe OPEN/SHORT or Terminated | H |