SNLS200B September 2005 – January 2019 DS90LV049H
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DIN | 10, 11 | I | Driver input pins, LVCMOS levels. There is a pulldown current source present. |
DOUT+ | 6, 7 | O | Noninverting driver output pins, LVDS levels. |
DOUT− | 5, 8 | O | Inverting driver output pins, LVDS levels. |
RIN+ | 2, 3 | I | Noninverting receiver input pins, LVDS levels. There is a pullup current source present. |
RIN– | 1, 4 | I | Inverting receiver input pins, LVDS levels. There is a pulldown current source present. |
ROUT | 14, 15 | O | Receiver output pins, LVCMOS levels. |
EN, EN | 9, 16 | I | Enable and Disable pins. There are pulldown current sources present at both pins. |
VDD | 12 | I | Power supply pin. |
GND | 13 | I | Ground pin. |