SNLS728 December 2022 DS90LVRA2
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage (1.8 V mode) | 1.62 | 1.80 | 1.98 | V |
VR | Receiver input voltage (LVDS) | 0 | 3.0 | V | |
TA | Operating free-air temperature (Standard) | 0 | 70 | °C | |
TA | Operating free-air temperature (Industrial) | –40 | 85 | °C | |
TPCB | PCB temperature (Standard) | 80 | °C | ||
TPCB | PCB temperature (Industrial) | 95 | °C | ||
TJ | Junction temperature (Standard) | 95 | °C | ||
TJ | Junction temperature (Industrial) | 110 | °C |