DS90UB638-Q1 FPD-Link III 4.16-Gbps Single Input Deserializer With MIPI CSI-2 Output
1 Features
AEC-Q100 qualified for automotive applications:
Device temperature grade 2: –40℃ to +105℃ ambient operating temperature range
ISO 10605 and IEC 61000-4-2 ESD Compliant
Power-over-Coax (PoC) compatible transceiver
MIPI DPHY version 1.2 / CSI-2 version 1.3 compliant
CSI-2 data rate scalable for 400 Mbps / 800 Mbps
/ 1.5 Gbps / 1.6 Gbps each data lane
Supports 1, 2, 3, 4 data lanes
Supports up to four virtual channels
Programmable data types
Advanced data protection and diagnostics
including CRC data protection, sensor data integrity check, I2C write
protection, remote voltage and temperature measurement, programmable
alarm, BIST, pattern generation,
and line fault detection
Ultra-low data and control path latency
Supports single-ended coaxial cable
Single input deserializer
Adaptive receive equalization
I2C with fast-mode plus up to 1 Mbps
Flexible GPIOs for camera synchronization and diagnostics
Unique DIE-ID for counterfeit protection
Supports Single-Ended Coaxial or Shielded
Twisted-Pair (STP) Cable
Compatible with DS90UB635-Q1 and DS90UB633A-Q1 serializers