SNLS708 February 2023 DS90UB638-Q1
PRODUCTION DATA
The DS90UB638-Q1 supports two main the FPD-Link III operating modes:
The two modes mainly control the FPD-Link III receiver operation of the device. In both cases, the output format for the device is CSI-2 through the CSI-2 transmit port.
The input mode of operation is controlled by the FPD3_MODE (Register 0x6D[1:0]) setting in the Port Configuration register. The input mode may also be controlled by the MODE strap pin.