SNLS499D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LVCMOS DC SPECIFICATIONS 3.3-V I/O (DES OUTPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High Level Input Voltage | VIN = 3 V to 3.6 V | 2 | VIN | V | ||
VIL | Low Level Input Voltage | VIN = 3 V to 3.6 V | GND | 0.8 | V | ||
IIN | Input Current | VIN = 0 V or 3.6 V, VIN = 3 V to 3.6 V | –20 | ±1 | 20 | µA | |
VOH | High Level Output Voltage | VDDIO = 3 V to 3.6 V, IOH = −4 mA | 2.4 | VDDIO | V | ||
VOL | Low Level Output Voltage | VDDIO = 3 V to 3.6 V, IOL = 4 mA | GND | 0.4 | V | ||
IOS | Output Short Circuit Current | VOUT = 0 V | Deserializer
GPO Outputs |
–15 | mA | ||
LVCMOS Outputs | –35 | ||||||
IOZ | TRI-STATE Output Current | PDB = 0 V,
VOUT = 0 V or VDD |
LVCMOS Outputs, GPO Outputs | –20 | 20 | µA | |
CGPIO | Pin Capacitance | GPIO [3:0] | 1.5 | pF | |||
LVCMOS DC SPECIFICATIONS 1.8-V I/O (DES OUTPUTS, GPIO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High Level Input Voltage | VIN = 1.71 V to 1.89 V | 0.65 VIN | VIN | V | ||
VIL | Low Level Input Voltage | VIN = 1.71 V to 1.89 V | GND | 0.35 VIN | |||
IIN | Input Current | VIN = 0 V or 1.89 V, VIN = 1.71 V to 1.89 V | –20 | ±1 | 20 | µA | |
VOH | High Level Output Voltage | VDDIO = 1.71 V to 1.89 V, IOH = −4 mA | VDDIO – 0.45 | VDDIO | V | ||
VOL | Low Level Output Voltage | VDDIO = 1.71 V to 1.89 V IOL = 4 mA | GND | 0.45 | V | ||
IOS | Output Short Circuit Current | VOUT = 0 V | Deserializer
GPO Outputs |
–11 | mA | ||
LVCMOS Outputs | –17 | ||||||
IOZ | TRI-STATE Output Current | PDB = 0 V,
VOUT = 0 V or VDD |
LVCMOS Outputs, GPO Outputs | -20 | 20 | µA | |
CGPIO | Pin Capacitance | GPIO [3:0] | 1.5 | pF | |||
CML RECEIVER DC SPECIFICATIONS (RIN0+, RIN0–, RIN1+, RIN1– ) | |||||||
IIN | Input Current | VIN = VDD or 0 V, VDD = 1.89 V, | –20 | 1 | 20 | µA | |
RT | Differential Internal Termination Resistance | Differential across RIN+ and RIN– | 80 | 100 | 120 | Ω | |
Single-ended
Termination Resistance |
RIN+ or RIN– | 40 | 50 | 60 | |||
VID | Differential Input Voltage | Back Channel Disabled, (Figure 4) | 210 | mV | |||
VIN | Single-Ended Input Voltage | Back Channel Disabled, (Figure 4) | 105 | mV | |||
ƒBC | Back Channel Frequency(7) | 3.3 | 4.2 | MHz | |||
VOD-BC | Back Channel Differential Output Voltage | 350 | 540 | mV | |||
VOUT-BC | Back Channel Single-Ended Output Voltage | 182 | 270 | mV | |||
CML MONITOR OUTPUT DRIVER SPECIFICATIONS (CMLOUTP, CMLOUTN) | |||||||
Ew | Differential Output
Eye Opening(5) |
RL = 100 Ω
Jitter Frequency > f/15 (Figure 9) |
0.45 | UI | |||
EH | Differential Output
Eye Height |
200 | mV | ||||
DESERIALIZER SUPPLY CURRENT | |||||||
IDDIOR | Deserializer (Rx)
Total Supply Current (includes load current) |
VDDIO=1.89 V
CL=8 pF Worst Case Pattern |
f = 100 MHz,
10–bit mode |
22 | 42 | mA | |
f = 75 MHz, 12–bit high freq mode | 19 | 39 | |||||
f = 50 MHz, 12–bit low freq mode | 16 | 32 | |||||
VDDIO=1.89 V
CL=8 pF Random Pattern |
f = 100 MHz,
10–bit mode |
15 | mA | ||||
f = 75 MHz, 12–bit high freq mode | 12 | ||||||
f = 50 MHz, 12–bit low freq mode | 10 | ||||||
VDDIO=3.6 V
CL=8 pF Worst Case Pattern |
f = 100 MHz,
10–bit mode |
42 | 55 | mA | |||
f = 75 MHz, 12–bit high freq mode | 37 | 50 | |||||
f = 50 MHz, 12–bit low freq mode | 25 | 38 | |||||
VDDIO= 3.6 V
CL= 8 pF Random Pattern |
f = 100 MHz,
10–bit mode |
35 | mA | ||||
f = 75 MHz, 12–bit high freq mode | 30 | ||||||
f = 50 MHz, 12–bit low freq mode | 18 | ||||||
VDDIO= 1.89 V
CL= 4 pF Worst Case Pattern |
f = 100 MHz,
10–bit mode |
15 | mA | ||||
f = 75 MHz, 12–bit high freq mode | 11 | ||||||
f = 50 MHz, 12–bit low freq mode | 16 | ||||||
VDDIO= 1.89 V
CL= 4 pF Random Pattern |
f = 100 MHz,
10–bit mode |
8 | mA | ||||
f = 75 MHz, 12–bit high freq mode | 4 | ||||||
f = 50 MHz, 12–bit low freq mode | 9 | ||||||
VDDIO= 3.6 V
CL= 4 pF Worst Case Pattern |
f = 100 MHz,
10–bit mode |
36 | mA | ||||
f = 75 MHz, 12–bit high freq mode | 29 | ||||||
f = 50 MHz, 12–bit low freq mode | 20 | ||||||
VDDIO= 3.6 V
CL= 4 pF Random Pattern |
f = 100 MHz, 10–bit mode | 29 | mA | ||||
f = 75 MHz, 12–bit high freq mode | 22 | ||||||
f = 50 MHz, 12–bit low freq mode | 13 | ||||||
IDDR | Deserializer (Rx) VDD_n Supply Current (includes load current) | VDD_n = 1.89 V
CL= 4 pF Worst Case Pattern |
f = 100 MHz,
10–bit mode |
64 | 110 | mA | |
f = 75 MHz,
12–bit high freq mode |
67 | 114 | |||||
f = 50 MHz,
12–bit low freq mode |
63 | 96 | |||||
VDD_n= 1.89 V
CL= 4 pF Random Pattern |
f = 100 MHz,
10–bit mode |
69 | |||||
f = 75 MHz,
12–bit high freq mode |
71 | ||||||
f = 50 MHz,
12–bit low freq mode |
67 | ||||||
IDDRZ | Deserializer (Rx) Supply Current Power Down | PDB = 0 V, All other LVCMOS Inputs=0 V | VDDIO = 1.89 V
Default Registers |
42 | 900 | µA | |
PDB = 0 V, All other LVCMOS Inputs = 0 V | VDDIO=3.6 V
Default Registers |
42 | 900 | ||||
IDDIORZ | Deserializer (Rx) VDDIO Supply Current Power Down | PDB = 0 V, All other LVCMOS Inputs = 0 V | VDDIO = 1.89 V | 8 | 40 | µA | |
VDDIO = 3.6 V | 360 | 800 |