SNLS499D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
The MODE pin on the Deserializer can be used to configure the device to work in the 12-bit low-frequency mode, 12-bit high-frequency mode, or the 10-bit mode of operation. Internally, the DS90UB913A/914A chipset operates in a divide-by-1 mode in the 12-bit low-frequency mode, divide-by-2 mode in the 10-bit mode and a divide-by-1.5 mode in the 12-bit high frequency mode. The pin must be pulled to VDD (1.8 V, not VDDIO) with a 10-kΩ resistor and a pulldown resistor RMODE of the recommended value to set the different modes in the Deserializer as mentioned in Table 2. The Deserializer automatically configures the Serializer to correct mode via the back-channel. The recommended maximum resistor tolerance is 1%.
| DS90UB914A-Q1 DESERIALIZER MODE RESISTOR VALUE | |
|---|---|
| MODE SELECT | RMODE RESISTOR VALUE (kΩ) |
| 12-bit low frequency mode 25-50 MHz PCLK, 10/12-bits DATA+ 2 SYNC.
Note: No HS/VS restrictions (raw). |
0 |
| 12-bit high frequency mode 37.5-75 MHz PCLK, 10/12-bits DATA+ 2 SYNC.
Note: No HS/VS restrictions (raw). |
3 |
| 10-bit mode 50–100 MHz PCLK, 10-bits DATA+ 2 SYNC.
Note: HS/VS restricted to no more than one transition per 10 PCLK cycles. |
11 |