SNLS499D April 2016 – October 2019 DS90UB914A-Q1
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Supply Voltage (VDD_n) | 1.71 | 1.8 | 1.89 | V | |
| LVCMOS Supply Voltage (VDDIO= 1.8 V) OR | 1.71 | 1.8 | 1.89 | V | |
| LVCMOS Supply Voltage (VDDIO= 3.3 V) | 3 | 3.3 | 3.6 | ||
| Supply Noise(1) | VDD_n (1.8 V) | 25 | mVp-p | ||
| VDDIO (1.8 V) | 25 | ||||
| VDDIO (3.3 V) | 50 | ||||
| Power-Over-Coax Supply Noise | ƒ = 30 Hz - 1 KHz, trise > 100 µs
Measured differentially between DOUT+ and DOUT– (coax mode only) |
10 | mVp-p | ||
| ƒ = 1 KHz - 50 MHz
Measured differentially between DOUT+ and DOUT- (coax mode only) |
10 | mVp-p | |||
| Operating Free Air Temperature (TA) | –40 | 25 | 105 | °C | |
| PCLK Clock Frequency | 25 | 100 | MHz | ||