SNLS488 March 2016 DS90UB921-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage – VDD33 | –0.3 | 4 | V | |
Supply voltage – VDDIO | –0.3 | 4 | V | |
LVCMOS I/O voltage | –0.3 | VDDIO + 0.3 | V | |
Serializer output voltage - DOUT± | –0.3 | 2.75 | V | |
Junction temperature | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±8000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1500 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | RD = 330 Ω, CS = 150 pF | IEC, powered-up only contact discharge (DOUT+, DOUT-) | ±8000 | V |
IEC, powered-up only air-gap discharge (DOUT+, DOUT-) | ±18000 | ||||
RD = 330 Ω, CS = 150 and 330 pF | ISO10605 contact discharge (DOUT+, DOUT-) | ±8000 | V | ||
ISO10605 air-gap discharge (DOUT+, DOUT-) | ±18000 | ||||
RD = 2 kΩ, CS = 150 and 330 pF | ISO10605 contact discharge (DOUT+, DOUT-) | ±8000 | V | ||
ISO10605 air-gap discharge (DOUT+, DOUT-) | ±18000 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply voltage (VDD33) | 3 | 3.3 | 3.6 | V |
LVCMOS supply voltage (VDDIO) | 3 | 3.3 | 3.6 | V |
1.71 | 1.8 | 1.89 | V | |
Operating free-air temperature (TA) | −40 | 25 | 105 | °C |
PCLK frequency, Coax operation, high frequency mode(1) | 48 | 96 | MHz | |
PCLK frequency, Coax operation, intermediate frequency mode(1) | 24 | 48 | MHz | |
PCLK frequency, Coax operation, low frequency mode(1) | 15 | 24 | MHz | |
PCLK frequency, STP operation, high frequency mode(1) | 15 | 96 | MHz | |
PCLK frequency, STP operation, low frequency mode(1) | 5 | 15 | MHz | |
Supply noise -- (DC-50MHz) | 100 | mVP-P |
THERMAL METRIC(1) | DS90UB921-Q1 | UNIT | |
---|---|---|---|
RHS (WQFN) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 29 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 11.7 | |
RθJB | Junction-to-board thermal resistance | 5.0 | |
ψJT | Junction-to-top characterization parameter | 0.1 | |
ψJB | Junction-to-board characterization parameter | 6.0 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.7 |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
LVCMOS I/O DC SPECIFICATIONS | ||||||||
VIH | High-level input voltage | VDDIO = 3 V to 3.6 V | PDB | 2 | VDDIO | V | ||
VIL | Low-level input voltage | VDDIO = 3 V to 3.6 V | GND | 0.8 | V | |||
IIN | Input current | VIN = 0 V or VIN = VDDIO (3 V to 3.6 V) |
–10 | ±1 | 10 | µA | ||
VIH | High-level input voltage | VDDIO = 3 V to 3.6 V | DIN[23:0], HS, VS, DE, PCLK, I2S_CLK, I2S_WC, I2S_DA | 2 | VDDIO | V | ||
VDDIO = 1.71 V to 1.89 V | 0.65 × VDDIO | VDDIO | V | |||||
VIL | Low-level input voltage | VDDIO = 3 V to 3.6 V | GND | 0.8 | V | |||
VDDIO = 1.71 V to 1.89 V | GND | 0.35 × VDDIO | V | |||||
IIN | Input current | VIN = 0 V or VIN = VDDIO |
VDDIO = 3 V to 3.6 V | –10 | ±1 | 10 | µA | |
VDDIO = 1.71 V to 1.89 V | –10 | ±1 | 10 | µA | ||||
VOH | High-level output voltage | IOH = –4 mA | VDDIO = 3 V to 3.6 V | GPIO[3:0], GPO_REG[7:4], REM_INTB | 2.4 | VDDIO | V | |
VDDIO = 1.71 V to 1.89 V | VDDIO – 0.45 | VDDIO | V | |||||
VOL | Low-level output voltage | IOH = 4 mA | VDDIO = 3 V to 3.6 V | GND | 0.4 | V | ||
VDDIO = 1.71 V to 1.89 V | GND | 0.35 | V | |||||
IOS | Output short-circuit current | VOUT = 0 V | –50 | mA | ||||
IOZ | TRI-STATE output current | VOUT = 0 V or VOUT = VDDIO PDB = L |
–10 | 10 | µA | |||
FPD-LINK III CML DRIVER DC SPECIFICATIONS | ||||||||
VOD | Differential output voltage (DOUT+) – (DOUT–) | RL = 100 Ω, see Figure 1 | DOUT± | 700 | 800 | 1000 | mVp-p | |
VOUT | Single-ended output voltage (DOUT+ or DOUT-) | RL = 50 Ω See Figure 2 |
350 | 400 | 500 | mV | ||
ΔVOD | Output voltage unbalance | 1 | 50 | mV | ||||
VOS | Offset voltage — single-ended | RL = 100 Ω See Figure 1 |
2.5 – 0.5 × VOD | V | ||||
ΔVOS | Offset voltage unbalanced single-ended | 1 | 50 | mV | ||||
IOS | Output short-circuit current | DOUT± = 0 V, PDB = L or H | –38 | mA | ||||
RT | Internal termination resistor — single-ended | 40 | 50 | 62 | Ω | |||
SERIAL CONTROL BUS | ||||||||
VIH | Input high level, I2C | SDA, SCL | 0.7 × VDD33 | VDD33 | V | |||
VIL | Input low-level voltage, I2C | 0.3 × VDD33 | V | |||||
VHY | Input hysteresis, I2C | > 50 | mV | |||||
VOL | Output Low Level, I2C | IOL = +1.25mA | 0 | 0.36 | V | |||
IIN | Input Current, I2C | VIN = 0V or VIN = VDD33 |
–10 | 10 | µA | |||
CIN | Input capacitance, I2C | < 5 | pF | |||||
SUPPLY CURRENT | ||||||||
IDD1 | Supply Current (includes load current) RL = 100Ω, f = 96MHz |
Checker Board Pattern, See Figure 3 |
VDD33 = 3.6V | 148 | 180 | mA | ||
IDDIO1 | VDDIO = 3.6V | 90 | 180 | μA | ||||
VDDIO = 1.89V | 1 | 3 | mA | |||||
IDDS1 | Supply Current Remote Auto Power Down Mode | 0x01[7] = 1, deserializer is powered down | VDD33 = 3.6V | 1.2 | 3 | mA | ||
IDDIOS1 | VDDIO = 3.6V | 65 | 200 | μA | ||||
VDDIO = 1.89V | 55 | 200 | μA | |||||
IDDS2 | Supply Current Power Down | PDB = L, All LVCMOS inputs are not connected (NC) or tied to GND | VDD33 = 3.6V | 1 | 3 | mA | ||
IDDIOS2 | VDDIO = 3.6V | 65 | 200 | μA | ||||
VDDIO = 1.89V | 55 | 200 | μA | |||||
IDDS3 | Supply Current Sleep State | 0x01[7] = 1, PCLK is removed. | VDD33 = 3.6V | 55 | mA | |||
IDDIOS3 | VDDIO = 3.6V | 80 | μA | |||||
VDDIO = 1.89V | 1 | mA |
PARAMETER | TEST CONDITIONS | PIN/FREQUENCY | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
GPIO BIT RATE | |||||||
BRF | Forward channel bit rate | See(4) | ƒ = 5 – 96 MHz GPIO[3:0] |
0.25 × ƒ | Mbps | ||
BRB | Back channel bit rate | STP cable - HFMODE | GPIO[3:0] | 60 | kbps | ||
STP cable - LFMODE Coax cable - HFMODE, IFMODE, or LFMODE |
40 | kbps |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tTCP | PCLK period with STP cable, see(1)
ƒ = 5 to 96 MHz |
10.41 | T | 200 | ns |
PCLK period with Coax cable, see(1)
ƒ = 15 to 96 MHz |
10.41 | T | 66.7 | ns | |
tCIH | PCLK input high time; pin/frequency: PCLK | 0.4*T | 0.5*T | 0.6*T | ns |
tCIL | PCLK input low time; pin/frequency: PCLK | 0.4*T | 0.5*T | 0.6*T | ns |
tCLKT | PCLK input transition time(1), see Figure 4; ƒ = 5 MHz | 4 | ns | ||
PCLK input transition time(1), see Figure 4; ƒ = 96 MHz | 0.5 | ns | |||
tIJIT | PCLK input jitter, bit error rate ≤ 10–10
ƒ / 40 < jitter freq < ƒ / 20 ƒ = 5 to 78 MHz (1)(2) Paired with DS90UB926Q-Q1 |
0.35 | UI | ||
PCLK input jitter, bit error rate ≤ 10–10
ƒ / 40 < jitter freq < ƒ / 20 f = 5 - 85MHz (1)(2) Paired with DS90UB928Q-Q1 |
0.35 | UI | |||
PCLK input jitter, bit error rate ≤ 10–10
ƒ / 40 < jitter freq < ƒ / 20 f = 25 - 96MHz (1)(2) Paired with DS90UB940-Q1, or DS90UB948-Q1 |
0.35 | UI |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
ƒSCL | SCL clock frequency | Standard mode | 0 | 100 | kHz | |
Fast mode | 0 | 400 | kHz | |||
tLOW | SCL low period | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | µs | ||||
tHIGH | SCL high period | Standard mode | 4 | µs | ||
Fast mode | 0.6 | µs | ||||
tHD;STA | Hold time for a start or a repeated start condition, see Figure 10 |
Standard mode | 4 | µs | ||
Fast mode | 0.6 | µs | ||||
tSU:STA | Set-up time for a start or a repeated start condition, see Figure 10 |
Standard mode | 4.7 | µs | ||
Fast mode | 0.6 | µs | ||||
tHD;DAT | Data hold time, see Figure 10 | Standard mode | 0 | 0.615 | 3.45 | µs |
Fast mode | 0 | 0.615 | 0.9 | µs | ||
tSU;DAT | Data set-up time, see Figure 10 | Standard mode | 250 | 0.56 | ns | |
Fast mode | 100 | 0.56 | ns | |||
tSU;STO | Set-up time for STOP condition, See Figure 10 |
Standard mode | 4 | µs | ||
Fast mode | 0.6 | µs | ||||
tBUF | Bus free time between STOP and START, SeeFigure 10 |
Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | µs | ||||
tr | SCL and SDA rise time, See Figure 10 |
Standard mode | 430 | 1000 | ns | |
Fast mode | 200 | 300 | ns | |||
tf | SCL and SDA fall time, See Figure 10 |
Standard mode | 20 | 300 | ns | |
Fast mode | 20 | 300 | ns | |||
tsp | Input filter | 50 | ns |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tLHT | CML Output Low-to-High Transition Time | See Figure 5 | DOUT+, DOUT- | 80 | ps | ||
tHLT | CML Output High-to-Low Transition Time | 80 | ps | ||||
tDIS | Data Input Setup to PCLK | See Figure 6 | R[7:0], G[7:0], B[7:0], HS, VS, DE, PCLK | 2.0 | ns | ||
tDIH | Data Input Hold from PCLK | 2.0 | ns | ||||
tPLD | Serializer PLL Lock Time | See Figure 7 (1) | f = 5 - 96MHz | 131*T | ns | ||
tSD | Delay — Latency | See Figure 8 | f = 5 - 96MHz | 145*T | ns | ||
tTJIT | Output Total Intrinsic Jitter, Jitter frequency > f/10 Bit Error Rate ≥10-10 (2) (3) |
RL = 100Ω f = 96MHz See Figure 9 |
DOUT+, DOUT- | 0.25 | 0.30 | UI |