SNLS407D April 2012 – October 2014 DS90UB925Q-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage – VDD33 | -0.3 | +4.0 | V | |
Supply Voltage – VDDIO | -0.3 | +4.0 | V | |
LVCMOS I/O Voltage(3) | -0.3 | VDDIO + 0.3 | V | |
Serializer Output Voltage | -0.3 | +2.75 | V | |
Junction Temperature | +150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Tstg | Storage temperature range | -65 | +150 | °C | ||
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±8 | ±8 | kV | |
Charged device model (CDM), per AEC Q100-011 | ±1.25 | ±1.25 | ||||
Machine Model (MM) | ±250 | ±250 | V | |||
ESD Rating (IEC 61000-4-2, powered-up only) RD= 330Ω, CS = 150pF |
Air Discharge (DOUT+, DOUT-) |
±15 | ±15 | kV | ||
Contact Discharge (DOUT+, DOUT-) |
±8 | ±8 | ||||
ESD Rating (ISO 10605) RD= 330Ω, CS = 150pF/330pF RD= 2KΩ, CS = 150pF/330pF |
Air Discharge (DOUT+, DOUT-) |
±15 | ±15 | |||
Contact Discharge (DOUT+, DOUT-) |
±8 | ±8 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Supply Voltage (VDD33) | 3.0 | 3.3 | 3.6 | V |
LVCMOS Supply Voltage (VDDIO) | 3.0 | 3.3 | 3.6 | V |
OR | ||||
LVCMOS Supply Voltage (VDDIO) | 1.71 | 1.8 | 1.89 | V |
Operating Free Air Temperature (TA) | −40 | +25 | +105 | °C |
PCLK Frequency | 5 | 85 | MHz | |
Supply Noise | 100 | mVP-P |
THERMAL METRIC(1) | WQFN | UNIT | |
---|---|---|---|
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 35 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 5.2 | |
RθJB | Junction-to-board thermal resistance | 5.5 | |
ψJT | Junction-to-top characterization parameter | 0.1 | |
ψJB | Junction-to-board characterization parameter | 5.5 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.3 |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
LVCMOS I/O DC SPECIFICATIONS | ||||||||
VIH | High Level Input Voltage | VDDIO = 3.0 to 3.6V | PDB | 2.0 | VDDIO | V | ||
VIL | Low Level Input Voltage | VDDIO = 3.0 to 3.6V | GND | 0.8 | V | |||
IIN | Input Current | VIN = 0V or VDDIO = 3.0 to 3.6V | −10 | ±1 | +10 | μA | ||
VIH | High Level Input Voltage | VDDIO = 3.0 to 3.6V | DIN[23:0], HS, VS, DE, PCLK, I2S_CLK, I2S_WC, I2S_DA, I2S_DB | 2.0 | VDDIO | V | ||
VDDIO = 1.71 to 1.89V | 0.65* VDDIO |
VDDIO | V | |||||
VIL | Low Level Input Voltage | VDDIO = 3.0 to 3.6V | GND | 0.8 | V | |||
VDDIO = 1.71 to 1.89V | GND | 0.35* VDDIO |
V | |||||
IIN | Input Current | VIN = 0V or VDDIO | VDDIO = 3.0 to 3.6V |
−10 | ±1 | +10 | μA | |
VDDIO = 1.71 to 1.89V |
−10 | ±1 | +10 | μA | ||||
VOH | High Level Output Voltage | IOH = −4mA | VDDIO = 3.0 to 3.6V | GPIO[3:0], GPO_REG[8:4] | 2.4 | VDDIO | V | |
VDDIO = 1.71 to 1.89V |
VDDIO - 0.45 | VDDIO | V | |||||
VOL | Low Level Output Voltage | IOL = +4mA | VDDIO = 3.0 to 3.6V | GND | 0.4 | V | ||
VDDIO = 1.71 to 1.89V |
GND | 0.35 | V | |||||
IOS | Output Short Circuit Current | VOUT = 0V | −50 | mA | ||||
IOZ | TRI-STATE® Output Current | VOUT = 0V or VDDIO, PDB = L, | −10 | +10 | μA | |||
FPD-LINK III CML DRIVER DC SPECIFICATIONS | ||||||||
VODp-p | Differential Output Voltage (DOUT+) – (DOUT-) |
RL = 100Ω, See Figure 1 |
DOUT+, DOUT- | 1160 | 1250 | 1340 | mVp-p | |
ΔVOD | Output Voltage Unbalance | 1 | 50 | mV | ||||
VOS | Offset Voltage – Single-ended | RL = 100Ω, See Figure 1 |
2.5-0.25*VODp-p (TYP) | V | ||||
ΔVOS | Offset Voltage Unbalance Single-ended |
1 | 50 | mV | ||||
IOS | Output Short Circuit Current | DOUT+/- = 0V, PDB = L or H |
−38 | mA | ||||
RT | Internal Termination Resistor - Single ended | 40 | 52 | 62 | Ω | |||
SERIAL CONTROL BUS | ||||||||
VIH | Input High Level | SDA and SCL | 0.7* VDD33 |
VDD33 | V | |||
VIL | Input Low Level Voltage | SDA and SCL | GND | 0.3* VDD33 |
V | |||
VHY | Input Hysteresis | >50 | mV | |||||
VOL | SDA, IOL = 1.25 mA | 0 | 0.36 | V | ||||
Iin | SDA or SCL, VIN = VDD33 or GND | -10 | 10 | µA | ||||
Cin | Input Capacitance | SDA or SCL | <5 | pF | ||||
SUPPLY CURRENT | ||||||||
IDD1 | Supply Current (includes load current) RL = 100Ω, f = 85MHz |
Checker Board Pattern, See Figure 2 |
VDD33= 3.6V | VDD33 | 148 | 170 | mA | |
IDDIO1 | VDDIO = 3.6V | VDDIO | 90 | 180 | μA | |||
VDDIO = 1.89V | 1 | 1.6 | mA | |||||
IDDS1 | Supply Current Remote Auto Power Down Mode | 0x01[7] = 1, deserializer is powered down | VDD33 = 3.6V | VDD33 | 1.2 | 2.4 | mA | |
IDDIOS1 | VDDIO = 3.6V | VDDIO | 65 | 150 | μA | |||
VDDIO = 1.89V | 55 | 150 | μA | |||||
IDDS2 | Supply Current Power Down | PDB = L, All LVCMOS inputs are floating or tied to GND | VDD33 = 3.6V | VDD33 | 1 | 2 | mA | |
IDDIOS2 | VDDIO = 3.6V | VDDIO | 65 | 150 | μA | |||
VDDIO = 1.89V | 50 | 150 | μA |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
GPIO BIT RATE | |||||||
BR | Forward Channel Bit Rate | See(4)(5) | f = 5 – 85 MHz GPIO[3:0] |
0.25* f | Mbps | ||
Back Channel Bit Rate | 75 | kbps | |||||
RECOMMENDED TIMING FOR PCLK | |||||||
tTCP | PCLK Period | See(4)(5) | PCLK | 11.76 | T | 200 | ns |
tCIH | PCLK Input High Time | 0.4*T | 0.5*T | 0.6*T | ns | ||
tCIL | PCLK Input Low Time | 0.4*T | 0.5*T | 0.6*T | ns | ||
tCLKT | PCLK Input Transition Time, See Figure 3(4)(5) |
f = 5 MHz | 4.0 | ns | |||
f = 85 MHz | 0.5 | ns | |||||
tIJIT | PCLK Input Jitter Tolerance, Bit Error Rate ≤10–10 |
f / 40 < Jitter Freq < f / 20(4)(6)(4) | f = 5 – 78MHz | 0.4 | 0.6 | UI |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSCL | SCL Clock Frequency | Standard Mode | 0 | 100 | kHz | |
Fast Mode | 0 | 400 | kHz | |||
tLOW | SCL Low Period | Standard Mode | 4.7 | µs | ||
Fast Mode | 1.3 | µs | ||||
tHIGH | SCL High Period | Standard Mode | 4.0 | µs | ||
Fast Mode | 0.6 | µs | ||||
tHD;STA | Hold time for a start or a repeated start condition, See Figure 8 |
Standard Mode | 4.0 | µs | ||
Fast Mode | 0.6 | µs | ||||
tSU:STA | Set Up time for a start or a repeated start condition, See Figure 8 |
Standard Mode | 4.7 | µs | ||
Fast Mode | 0.6 | µs | ||||
tHD;DAT | Data Hold Time, See Figure 8 |
Standard Mode | 0 | 0.615 | 3.45 | µs |
Fast Mode | 0 | 0.615 | 0.9 | µs | ||
tSU;DAT | Data Set Up Time, See Figure 8 |
Standard Mode | 250 | 0.56 | ns | |
Fast Mode | 100 | 0.56 | ns | |||
tSU;STO | Set Up Time for STOP Condition, See Figure 8 |
Standard Mode | 4.0 | µs | ||
Fast Mode | 0.6 | µs | ||||
tBUF | Bus Free Time Between STOP and START, See Figure 8 |
Standard Mode | 4.7 | µs | ||
Fast Mode | 1.3 | µs | ||||
tr | SCL and SDA Rise Time, See Figure 8 |
Standard Mode | 430 | 1000 | ns | |
Fast Mode | 430 | 300 | ns | |||
tf | SCL and SDA Fall Time, See Figure 8 |
Standard Mode | 20 | 300 | ns | |
Fast mode | 20 | 300 | ns | |||
tsp | input Filter | 50 | ns |
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tLHT | CML Output Low-to-High Transition Time | See Figure 4 | DOUT+, DOUT- | 80 | 130 | ps | |
tHLT | CML Output High-to-Low Transition Time | 80 | 130 | ps | |||
tDIS | Data Input Setup to PCLK | See Figure 5 | R[7:0], G[7:0], B[7:0], HS, VS, DE, PCLK, I2S_CLK, I2S_WC, I2S_DA | 2.0 | ns | ||
tDIH | Data Input Hold from PCLK | 2.0 | ns | ||||
tPLD | Serializer PLL Lock Time | See Figure 6(1) | f = 15 - 45MHz | 131*T | ns | ||
tSD | Delay — Latency | f = 15 - 45MHz | 145*T | ns | |||
tTJIT | Output Total Jitter, Bit Error Rate ≥10-10 Figure 7(2)(3)(4) |
RL = 100Ω f = 45MHz |
DOUT+, DOUT- | 0.25 | 0.30 | UI |