SNLS605C July 2018 – April 2024 DS90UB935-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:6 | RESERVED | R/W | 0x0 | Reserved. |
5 | T_OVER | R/W | 0x0 | Enable Temp Sensor over the high limit alarm. |
4 | T_UNDER | R/W | 0x0 | Enable Temp Sensor under the low limit alarm. |
3 | V1_OVER | R/W | 0x0 | Enable Voltage1 Sensor over the high limit alarm. |
2 | V1_UNDER | R/W | 0x0 | Enable Voltage1 Sensor under the low limit alarm. |
1 | V0_OVER | R/W | 0x0 | Enable Voltage0 Sensor over the high limit alarm. |
0 | V0_UNDER | R/W | 0x0 | Enable Voltage0 Sensor under the low limit alarm. |