SNLS605C July 2018 – April 2024 DS90UB935-Q1
PRODUCTION DATA
The DS90UB935-Q1 supports an internal pattern generation feature to provide a simple way to generate video test patterns for the CSI-2 transmitter outputs. Two types of patterns are supported: Reference color bar patterns and fixed color patterns accessed by the pattern generator page 0 in the indirect register set. See Section 6.7.2 for more information on internal registers.