SNLS605C July 2018 – April 2024 DS90UB935-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:1 | TARGET_ID_ALIAS_5 | R/W | 0x00 | 7-bit Remote Target Device Alias ID 5. Configures the decoder for detecting transactions designated for an I2C Target device attached to the remote Deserializer. The transaction is remapped to the address specified in the Target ID5 register. A value of 0 in this field disables access to the remote I2C Target. |
0 | TARGET_AUTO_ ACK_5 | R/W | 0x0 | Automatically Acknowledge all I2C writes to the remote Target 5 independent of the forward channel lock state or status of the remote Deserializer Acknowledge. 1: Enable 0: Disable This is intended for debugging only and not recommended for normal operation. |