SNLS641 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER CONSUMPTION | ||||||||
PT | Total power consumption, normal operation | Checkerboard pattern, 170 MHz. See Figure 1.
2-lane FPD-Link III input, 2 MIPI lanes output |
VDD | 628 | 875 | mW | ||
PZ | Total power consumption, power-down mode | PDB = 0 V | 10 | 45 | mW | |||
SUPPLY CURRENT | ||||||||
IDD12 | Supply current, normal operation | Checkerboard pattern, 96 MHz. See Figure 1.
1-lane FPD-Link III input, 2 MIPI lanes output |
VDD12 = 1.2 V | 150 | 250 | mA | ||
IDD33 | Supply current, normal operation | VDD33 = 3.6 V | 90 | 122 | mA | |||
IDDIO | Supply current, normal operation | VDDIO = 1.89 V | 1 | 6 | mA | |||
VDDIO = 3.6 V | 1 | 6 | mA | |||||
IDD12 | Supply current, normal operation | Checkerboard pattern, 96 MHz. See Figure 1.
1-lane FPD-Link III input, 4 MIPI lanes output |
VDD12 = 1.2 V | 125 | 225 | mA | ||
IDD33 | Supply current, normal operation | VDD33 = 3.6 V | 90 | 122 | mA | |||
IDDIO | Supply current, normal operation | VDDIO = 1.89 V | 1 | 6 | mA | |||
VDDIO = 3.6 V | 1 | 6 | mA | |||||
IDD12 | Supply current, normal operation | Checkerboard pattern, 170 MHz. See Figure 1.
2-lane FPD-Link III input, 2 MIPI lanes output |
VDD12 = 1.2 V | 250 | 345 | mA | ||
IDD33 | Supply current, normal operation | VDD33 = 3.6 V | 90 | 122 | mA | |||
IDDIO | Supply current, normal operation | VDDIO = 1.89 V | 1 | 6 | mA | |||
VDDIO = 3.6 V | 1 | 6 | mA | |||||
IDD12 | Supply current, normal operation | Checkerboard pattern, 170 MHz. See Figure 1.
2-lane FPD-Link III input, 4 MIPI lanes output |
VDD12 = 1.2 V | 220 | 300 | mA | ||
IDD33 | Supply current, normal operation | VDD33 = 3.6 V | 90 | 122 | mA | |||
IDDIO | Supply current, normal operation | VDDIO = 1.89 V | 1 | 6 | mA | |||
VDDIO = 3.6 V | 1 | 6 | mA | |||||
IDD12Z | Supply current, power-down mode | PDB = 0 V | VDD12 = 1.2 V | 2 | 30 | mA | ||
IDD33Z | Supply current, power-down mode | VDD33 = 3.6 V | 2 | 8 | mA | |||
IDDIOZ | Supply current, power-down mode | VDDIO = 1.89 V | 0.1 | 0.3 | mA | |||
VDDIO = 3.6 V | 0.1 | 0.3 | mA | |||||
3.3-V LVCMOS I/O (V(VDDIO) = 3.3 V ± 10%) | ||||||||
VIH | High level input voltage | PDB, BISTEN | 2 | V(VDDIO) | V | |||
VIL | Low level input voltage | 0 | 0.8 | V | ||||
VIH | High level input voltage | BISTC, GPIO[3:0], D_GPIO[3:0], I2S_DA, I2S_DB, I2S_DC, I2S_DD, I2S_CLK, I2S_WC, LOCK, PASS | 2 | V(VDDIO) | V | |||
VIL | Low level input voltage | 0 | 0.8 | V | ||||
IIN | Input current | VIN = 0 V or V(VDDIO) | –10 | 10 | µA | |||
VOH | High level output voltage | IOH = –4 mA | 2.4 | V(VDDIO) | V | |||
VOL | Low level output voltage | IOL = 4 mA | 0 | 0.4 | V | |||
IOS | Output short-circuit current | VOUT = 0 V | –55 | mA | ||||
IOZ | Tri-state output current | PDB = 0 V
VOUT = 0 V or V(VDDIO) |
–20 | 20 | µA | |||
CIN | Input capacitance | 10 | pF | |||||
IIN-STRAP | Strap pin input current | VIN = 0V or V(VDDIO) | IDX, MODE_SEL0, MODE_SEL1 | -1 | 1 | µA | ||
1.8-V LVCMOS I/O (V(VDDIO) = 1.8 V ± 5%) | ||||||||
VIH | High level input voltage | PDB, BISTEN | 1.55 | V(VDDIO) | V | |||
VIL | Low level input voltage | 0 | 0.35 × V(VDDIO) | V | ||||
VIH | High level input voltage | BISTC, GPIO[3:0], D_GPIO[3:0], I2S_DA, I2S_DB, I2S_DC, I2S_DD, I2S_CLK, I2S_WC, LOCK, PASS | 0.65 × V(VDDIO) | V(VDDIO) | V | |||
VIL | Low level input voltage | 0 | 0.35 × V(VDDIO) | V | ||||
IIN | Input current | VIN = 0V or V(VDDIO) | –10 | 10 | µA | |||
VOH | High level output voltage | IOH = –4 mA | V(VDDIO) – 0.45 | V(VDDIO) | V | |||
VOL | Low level output voltage | IOL = 4 mA | 0 | 0.45 | V | |||
IOS | Output short-circuit current | VOUT = 0 V | –35 | mA | ||||
IOZ | Tri-state output current | PDB = 0 V
VOUT = 0 V or V(VDDIO) |
–20 | 20 | µA | |||
CIN | Input capacitance | 10 | pF | |||||
SERIAL CONTROL BUS (V(VDDIO) = 1.8 V ± 5% OR 3.3V ±10%) | ||||||||
VIH | Input high level | V(VDDIO) = 3.0 V to 3.6 V | I2C_SDA, I2C_SCL | 2 | V(VDDIO) | V | ||
VIL | Input low level | V(VDDIO) = 3.0 V to 3.6 V | 0 | 0.9 | V | |||
VIH | Input high level | V(VDDIO) = 1.71 V to 1.89 V | 1.575 | V(VDDIO) | V | |||
VIL | Input low level | V(VDDIO) = 1.71 V to 1.89 V | 0 | 0.9 | V | |||
VHYS | Input hysteresis | 50 | mV | |||||
VOL | Output low level | IOL = 4 mA | 0 | 0.4 | V | |||
IIN | Input current | VIN = 0 V or V(VDDIO) | –10 | 10 | µA | |||
FPD-LINK III INPUT | ||||||||
VTH | Differential threshold high voltage | VCM = 2.1 V | RIN0+, RIN0–
RIN1+, RIN1– |
50 | mV | |||
VTL | Differential threshold low voltage | –50 | mV | |||||
VID | Input differential threshold | 100 | mV | |||||
VCM | Differential common-mode voltage | 2.1 | V | |||||
RT | Internal termination resistor - differential | 80 | 100 | 120 | Ω | |||
HSTX DRIVER | ||||||||
VCMTX | HS transmit static common-mode voltage | CSI0_D3±, CSI0_D2±, CSI0_D1±, CSI0_D0±, CSI0_CLK±, CSI1_D3±, CSI1_D2±, CSI1_D1±, CSI1_D0±, CSI1_CLK± | 150 | 200 | 250 | mV | ||
|ΔVCMTX(1,0)| | VCMTX mismatch when output is 1 or 0 | 5 | mV | |||||
|VOD| | HS transmit differential voltage | 140 | 200 | 270 | mV | |||
|ΔVOD| | VOD mismatch when output is 1 or 0 | 14 | mV | |||||
VOHHS | HS output high voltage | 360 | mV | |||||
ZOS | Single-ended output impedance | 40 | 50 | 62.5 | Ω | |||
ΔZOS | Mismatch in single-ended output impedance | 10 | % | |||||
LPTX DRIVER | ||||||||
VOH | High-level output voltage | IOH = –4 mA | CSI0_D3±, CSI0_D2±, CSI0_D1±, CSI0_D0±, CSI0_CLK±, CSI1_D3±, CSI1_D2±, CSI1_D1±, CSI1_D0±, CSI1_CLK± | 1.05 | 1.2 | 1.3 | V | |
VOL | Low-level output voltage | IOL = 4 mA | –50 | 50 | mV | |||
ZOLP | Output impedance | 110 | Ω | |||||
LOOP-THROUGH MONITOR OUTPUT | ||||||||
VOD | Differential output voltage | RL = 100 Ω | CMLOUTP, CMLOUTN | 360 | mV |