7.6.1.19 SlaveAlias_2 Register (Address = 12h) [reset = 0h]
SlaveAlias_2 is described in Table 30.
Return to Summary Table.
Table 30. SlaveAlias_2 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
SLAVE_ALIAS_ID2 |
R/W |
0h |
7-bit Remote Slave Device Alias ID 2.
Configures the decoder for detecting transactions designated for an I2C Slave device attached to the remote Serializer. The transaction will be remapped to the address specified in the Slave ID2 register. A value of 0 in this field disables access to the remote I2C Slave. |
0 |
RESERVED |
R |
0h |
Reserved |