SNLS477D October 2014 – February 2022 DS90UB948-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage | VDD33 (VDD33_A, VDD33_B) | –0.3 | 3.96 | V | |
VDD12 (VDDL_0, VDDL_1, VDDP12_CH0, VDDR12_CH0, VDDP12_CH1, , VDDR12_CH1, VDD12_LVDS, VDDP12_LVDS) | -0.3 | 1.44 | V | ||
VDDIO | –0.3 | 3.96 | V | ||
Configuration input voltage | IDX, MODE_SEL0, MODE_SEL1 | –0.3 | 3.96 | V | |
LVCMOS I/O voltage | PDB, BIST_EN | -0.3 | 3.96 | V | |
GPIO0, GPIO1, GPIO2, GPIO3, D_GPIO0, D_GPIO1, D_GPIO2, D_GPIO3, GPIO5_REG, GPIO6_REG, GPIO7_REG, GPIO8_REG, LOCK, PASS, INTB_IN, MCLK | –0.3 | V(VDDIO) + 0.3 | V | ||
Open-Drain voltage | I2C_SDA, I2C_SCL | –0.3 | 3.96 | V | |
CML output voltage | CMLOUTP, CMLOUTN | -0.3 | 2.75 | V | |
FPD-Link III input voltage | RIN0+, RIN0-, RIN1+, RIN1- | –0.3 | 2.75 | V | |
Junction temperature, TJ | 150 | °C | |||
Storage temperature range, Tstg | –65 | 150 | °C |