SNLS650 May 2019 DS90UB949A-Q1
PRODUCTION DATA.
The DS90UB949A-Q1 serializer provides an internal pattern generation feature. It allows basic testing and debugging of an integrated panel. The test patterns are simple and repetitive and allow for a quick visual verification of panel operation. As long as the device is not in power-down mode, the test pattern will be displayed even if no input is applied. If no clock is received, the test pattern can be configured to use a programmed oscillator frequency. For detailed information, refer to the AN-2198 Exploring Int Test Patt Gen Feat of 720p FPD-Link III Devices application note (SNLA132).