SNLS650 May 2019 DS90UB949A-Q1
PRODUCTION DATA.
Single-link mode transmits the video over a single FPD-Link III to a single receiver. Single-link mode supports frequencies up to 96 MHz for 24-bit video when paired with the DS90UB924/DS90UB940-Q1/DS90UB948-Q1. This mode is compatible with the DS90UB926Q-Q1/DS90UB928Q-Q1 when operating below 85 MHz. If the downstream device is capable, the secondary FPD-Link III link could be used for high-speed control.
In forced single mode (set through DUAL_CTL1 register), the secondary TX Phy and back channel are disabled.