SNLS552E September 2017 – April 2024 DS90UB953-Q1
PRODUCTION DATA
The DS90UB953-Q1 features three internal regulators that must be bypassed to GND. The VDDD_CAP, VDDDRV_CAP, and VDDPLL_CAP are the pins that expose the outputs of the internal regulators for bypassing. TI recommends that each pin has a 10µF, 0.1µF, and a 0.01µF capacitor to GND. The 0.01µF caps must be placed as close as practical to the bypass pins.