SNLS570C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | All pins except 32, 33, 41 and 42 | ±4500 | V |
Pins 32, 33, 41 and 42 | ±8000 | ||||
Charged device model (CDM), per AEC Q100-011 | ±1250 | ||||
IEC 61000-4-2, powered-up only RD = 330 Ω , CS = 150 pF | Contact Discharge (RIN0+, RIN0-, RIN1+, RIN1-) | ±8000 | |||
Air Discharge (RIN0+, RIN0-, RIN1+, RIN1- | ±18000 | ||||
ISO 10605 RD= 330 Ω, CS= 150 pF and 330 pF RD= 2 kΩ, CS= 150 pF and 330 pF | Contact Discharge (RIN0+, RIN0-, RIN1+, RIN1-) | ±8000 | |||
Air Discharge (RIN0+, RIN0-, RIN1+, RIN1-) | ±18000 |