SNLS570C August 2017 – January 2023 DS90UB954-Q1
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
DS90UB954TRGZRQ1 | VQFN | RGZ | 48 | 2500 | 330.0 | 16.4 | 7.3 | 7.3 | 1.1 | 12.0 | 16.0 | Q2 |
DS90UB954TRGZTQ1 | VQFN | RGZ | 48 | 250 | 180.0 | 16.4 | 7.3 | 7.3 | 1.1 | 12.0 | 16.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
DS90UB954TRGZRQ1 | VQFN | RGZ | 48 | 2500 | 367.0 | 367.0 | 38.0 |
DS90UB954TRGZTQ1 | VQFN | RGZ | 48 | 250 | 210.0 | 185.0 | 35.0 |