SNLS500A July 2016 – January 2024 DS90UB964-Q1
PRODUCTION DATA
The deserializer supports internal pattern generation feature to provide a simple way to generate video test patterns for the CSI-2 transmitter outputs. CSI-2 port 0 and port 1 each have their own pattern generator. Two types of patterns are supported: Reference Color Bar pattern and Fixed Color patterns and accessed by the Pattern Generator page 0 in the indirect register set.
Prior to enabling the Packet Generator, the following is done: