SNLS750 December   2023 DS90UB971-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Receiving Notification of Documentation Updates
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device temperature: -40 to 115°C ambient operating temperature range specified for electrical performance
  • 7.55 Gbps (6 Gbps Video Payload) Supports High-Speed Sensors Including 8MP+ Imagers
  • Power-over-Coax (PoC) Compatible Transceiver
  • Single MIPI D-PHY Port with 4 Lanes
    • Compliant to MIPI D-PHY v2.1
    • 1 Clock Lane and 1, 2, or 4 Configurable Data Lanes
    • Up to 1.5 Gbps/Lane, 6 Gbps/Port
    • Supports Polarity Pin Inversion (p/n)
    • 16 Virtual Channels
  • Single Port MIPI CSI-2 Receiver
    • Compliant to MIPI CSI-2 v2.1
    • Supports Multiple Data Types and Multi-Exposure
  • Advanced Data Protection and Diagnostics Including CRC Data Protection, Sensor Data Integrity Check, I2C Write Protection, Voltage and Temperature Measurement, Programmable Alarm and Line Fault Detection
  • Flexible Programmable Output Clock Generator
  • Supports Single-Ended Coaxial or Shielded-Twisted-Pair (STP) Cable
  • Ultra-Low Latency Bidirectional I2C and GPIO Control Channel Enables ISP Control From ECU
  • Single 1.8-V Power Supply
  • Compatible with DS90UB9702-Q1, DS90UB954-Q1, DS90UB936-Q1, DS90UB960-Q1, DS90UB962-Q1 Deserializers
  • Pin Compatible with DS90UB953-Q1, DS90UB953A-Q1, DS90UB935-Q1, DS90UB951-Q1 Serializers
  • Small 5-mm × 5-mm VQFN Package and Solution Size for Compact Sensor Module Designs