SNLS750A December   2023  – January 2025 DS90UB971-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The DS90UB971-Q1 serializer represents the first generation in FPD-Link IV serializers and is designed to support ultra-high-speed raw data sensors including 8MP+ Imagers, satellite RADAR, LIDAR, and Time-of-Flight (ToF) sensors. The chip delivers an 7.55Gbps forward channel and an ultra-low latency, 47.1875Mbps bidirectional control channel and supports power over a single coax (PoC) or STP cable. The DS90UB971-Q1 features advanced data protection and diagnostic features to support ADAS and automotive functional safety. Together with a companion deserializer, the DS90UB971-Q1 delivers precise multi-camera sensor clock and sensor synchronization.

The DS90UB971-Q1 is fully AEC-Q100 qualified with a wide temperature range of –40°C to 115°C. The serializer comes in a small 5mm × 5mm VQFN package for space-constrained sensor applications.

Device Information
PART NUMBER PACKAGE (1)BODY SIZE (NOM) (2)
DS90UB971-Q1 VQFN (32)5.00mm × 5.00mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
DS90UB971-Q1 Typical ApplicationTypical Application