SNLS752 December   2023 DS90UB9722-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Support Resources
    3. 4.3 Trademarks
    4. 4.4 Electrostatic Discharge Caution
    5. 4.5 Glossary
  6. 5Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 2: –40℃ to 105℃
  • Deserializer aggregates data from up to 2 sensors simultaneously
    • Supports 7/8MP+ imagers
    • Line rate at 7.55 Gbps
    • Single-ended coaxial or Shielded Twisted-Pair (STP) cable
    • Power-over-Cable (PoC) support
  • CSI v2.1 Compliant system interface
    • Supports up to 2 MIPI CSI-2 output ports
    • 16 Virtual Channels and VC-ID remapping
  • MIPI D-PHY v2.1 compatible
    • Up to 4 data lanes with 2 clocks per port
    • Up to 2.5 Gbps per lane, 10 Gbps per port
  • Two CMLOUT output ports for off-board processing
    • 2 x CMLOUT ports replicated from 2 x FPD RX ports
    • Capable of driving another deserializer at the same line rate
  • 10 GPIO Pins for sensor synchronization and diagnostics
  • Dual I2C ports
  • Frozen frame detection
  • Automatic receiver equalization
  • Compatible with DS90UB971-Q1, DS90UB981-Q1, DS90UB953-Q1, DS90UB953A-Q1, DS90UB951-Q1, DS90UB935-Q1, DS90UB933-Q1, and DS90UB913A-Q1 serializers
  • Low Power Sleep Mode with GPIO-state retention