SNLS762 February   2024 DS90UB981-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Trademarks
    3. 4.3 Electrostatic Discharge Caution
    4. 4.4 Glossary
  6. 5Revision History
  7. 6Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Single or dual port MIPI DSI receiver
    • Compliant to D-PHY v1.2 and DSI v1.3.1
    • Packed 16/18/24/30-bit RGB and 16-bit YCbCr
    • Loosely packed 18-bit RGB and 20-bit 4:2:2
    • 1 clock lane and 1-4 configurable data lanes per D-PHY Port
    • Up to 2.5 Gbps/lane with skew calibration
    • Supports data lane swap and polarity inversion
    • Supports both burst and non-burst mode
    • SuperFrame Unpacking Capability
    • Suitable for 4K at 60Hz video resolution
  • FPD-Link IV interface
    • Supports 10.8/6.75/3.375Gbps per channel; Up to 21.6Gbps over dual channels
    • Coax/STP interconnect support
    • Port Splitting to enable Y-cable interfaces
  • Ultra-low latency control channel
    • Two I2C up to 1MHz (up to 3.4MHz for local bus access)
    • High speed GPIOs
  • Backwards compatible
    • 720P 92x and 1080P/2K 94x product families
    • ADAS 936, 954, 960, 962, 9702, 9722 deserializers
  • Security and diagnostics
    • Voltage and temperature monitoring
    • Line Fault Detection
    • BIST and pattern generation
    • CRC and error diagnostics
    • Unique ID for counterfeit protection
    • ECC on control bits
  • Advanced link robustness and EMC control
    • Data scrambling
    • Spread spectrum clocking generation (SSCG)
  • Low power operation
    • 1.8V and 1.1V dual power supply
  • AEC-Q100 qualified for automotive applications
    • AEC-Q100 grade-level 2: −40℃ to +105℃
    • 64 pin QFN Wettable flanks 9mm x 9mm
    • ISO 10605 and IEC 61000-4-2 ESD compliant