SNLS764
February 2024
DS90UB988-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.1.1
Related Documentation
4.2
Community Resources
4.3
Trademarks
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
RUR|88
MPQF502A
Thermal pad, mechanical data (Package|Pins)
Orderable Information
snls764_oa
snls764_pm
1
Features
OpenLDI (OLDI) transmitter
2 Port OLDI output (Dual Pixel Link) up to 420MHz OLDI clock
Each Port supports 8MHz to 210MHz OLDI clock
Configurable 18-bit, 24-bit, 30-bit RGB
Stream synchronization and splitting
FPD-Link IV interface
Up to 13.5/12.528/10.8/6.75/3.375Gbps per channel; Up to 27Gbps over dual channels
Coax/STP interconnect support
Selectable 1, 2 channels
Daisy-chain and splitting
Adaptive equalization
Optional digital RGB parallel output interface supports 8MHz to 125MHz PCLK
Ultra-low latency control channel
Two fast-mode plus I2C up to 1MHz (up to 3.4MHz for local bus access)
High-speed GPIOs
Supports SPI and UART pass-through GPIOs
Backwards compatibility
720p 92x and 1080p/2K 94x FPD-Link III product families
Security and diagnostics
Link diagnostics
Voltage and temperature monitoring
BIST and pattern generation
CRC and error diagnostics
ECC on control bits
Unique ID for counterfeit protection
Advanced link robustness and EMC control
Spread Spectrum Clocking Generation (SSCG)
Adaptive Receiver Equalization (AEQ)
Low power operation
1.8V and 1.15V dual power supply
AEC-Q100 qualified for automotive applications
AEC-Q Grade-Level 2 , –40°C to 105°C
ISO 10605 and IEC 61000-4-2 ESD compliant