SNLS458B November 2014 – August 2019 DS90UH929-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD11 | Supply Voltage | 1.045 | 1.1 | 1.155 | V |
VDD18 | Supply Voltage | 1.71 | 1.8 | 1.89 | V |
VDDIO | LVCMOS Supply Voltage | 1.71 | 1.8 | 1.89 | V |
VDDI2C, 1.8-V Operation | 1.71 | 1.8 | 1.89 | V | |
VDDI2C, 3.3-V Operation | 3.135 | 3.3 | 3.465 | V | |
HDMI Termination (VTERM), DC-coupled | 3.135 | 3.3 | 3.465 | V | |
HDMI Termination (VTERM), AC-coupled | 1.71 | 1.8 | 1.89 | V | |
VRX_5V | HDMI Detect Voltage | 4.25 | 5 | 5.25 | V |
TA | Operating Free Air Temperature | −40 | 25 | 105 | °C |
TCLH1 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
–40°C ≤ starting ambient temperature (Ts) < 0°C.(1) |
TS | 80 | °C | |
TCLH2 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is rising under the following condition:
0°C ≤ starting ambient temperature (Ts) ≤ 105°C.(1) |
TS | 105 | °C | |
TCHL1 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is falling under the following condition:
45°C < starting ambient temperature (Ts) ≤ 105°C.(1) |
25 | TS | °C | |
TCHL2 | Allowable ending ambient temperature for continuous PLL lock when ambient temperature is falling under the following condition:
–20°C ≤ starting ambient temperature (Ts) ≤ 45°C. (1) |
TS − 20 | TS | °C | |
TMDS Frequency | 25 | 96 | MHz |