SNLS473D October 2014 – February 2022 DS90UH948-Q1
PRODUCTION DATA
The device may also be configured by the use of a I2C-compatible serial control bus. Multiple devices may share the serial control bus (up to eight device addresses supported). The device address is set through a resistor divider (RHIGH and RLOW — see Figure 7-28 below) connected to the IDx pin.
The serial control bus consists of two signals, SCL and SDA. SCL is a serial bus clock input. SDA is the serial bus data input / output signal. Both SCL and SDA signals require an external pullup resistor to 1.8-V or 3.3-V VI2C. For most applications, TI recommends that the user adds a 4.7-kΩ pullup resistor to the VDD33 or 2.2 kΩ resistor to the VDD18. However, the pullup resistor value may be adjusted for capacitive loading and data rate requirements. The signals are either pulled high or driven low. For more details information on how to calculate the pullup resistor, see I2C Bus Pullup Resistor Calculation (SLVA689).
The IDx pin configures the control interface to one of eight possible device addresses. A pullup resistor and a pulldown resistor may be used to set the appropriate voltage ratio between the IDx input pin (VLOW) and VDD33, each ratio corresponding to a specific device address. See Table 7-11 for more information.
NO. | VIDX VOLTAGE | VIDX TARGET VOLTAGE | SUGGESTED STRAP RESISTORS (1% tolerance) | PRIMARY ASSIGNED I2C ADDRESS | ||
---|---|---|---|---|---|---|
V (TYP) | VDD = 3.3 V | R1 (kΩ) | R2 (kΩ) | 7-BIT | 8-BIT | |
0 | 0 | 0 | Open | 10 | 0x2C | 0x58 |
1 | 0.169 x V(VDD33) | 0.559 | 73.2 | 15 | 0x2E | 0x5C |
2 | 0.230 x V(VDD33) | 0.757 | 66.5 | 20 | 0x30 | 0x60 |
3 | 0.295 x V(VDD33) | 0.974 | 59 | 24.9 | 0x32 | 0x64 |
4 | 0.376 x V(VDD33) | 1.241 | 49.9 | 30.1 | 0x34 | 0x68 |
5 | 0.466 x V(VDD33) | 1.538 | 46.4 | 40.2 | 0x36 | 0x6C |
6 | 0.556 x V(VDD33) | 1.835 | 40.2 | 49.9 | 0x38 | 0x70 |
7 | 0.801 x V(VDD33) | 2.642 | 18.7 | 75 | 0x3C | 0x78 |
The serial bus protocol is controlled by START, START-Repeated, and STOP phases. A START occurs when SDA transitions low while SCL is high. A STOP occurs when SCL transitions high while SDA is also HIGH. See Figure 7-29.
To communicate with a remote device, the host controller sends the Target address and listens for a response from the Target. This response is referred to as an acknowledge bit (ACK). If a Target on the bus is addressed correctly, it acknowledges (ACKs) the Controller by driving the SDA bus low. If the address does not match the Target address of a device, the Target not-acknowledges (NACKs) the Controller by letting the SDA be pulled High. ACKs also occur on the bus when data is transmitted. When the Controller writes data, the Target sends an ACK after every data byte is successfully received. When the Controller reads data, the Controller sends an ACK after every data byte is received to let the Target know that the Controller is ready to receive another data byte. When the Controller wants to stop reading, the Controller sends a NACK after the last data byte to create a stop condition on the bus. All communication on the bus begins with either a start condition or a repeated Start condition. All communication on the bus ends with a stop condition. A READ is shown in Figure 7-30 and a WRITE is shown in Figure 7-31.
The I2C Controller located in the deserializer must support I2C clock stretching. For more information on I2C interface requirements and throughput considerations, refer to the I2C Communication Over FPD-Link III with Bidirectional Control Channel (SNLA131).