SNLS543 August 2018 DS90UH949A-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
1.8-V LVCMOS I/O | |||||||
VIH | High level input voltage | SCLK/I2CSEL, PDB, D_GPIO0/MOSI, D_GPIO1/MISO, D_GPIO2/SPLK, D_GPIO3/SS, SDIN/GPIO0, SWC/GPIO1, MCLK I2S_DC/GPIO2, I2S_DD/GPIO3, I2S_DB/GPIO5_REG, I2S_DA/GPIO6_REG, I2S_CLK/GPIO8_REG, I2S_WC/GPIO7_REG | 0.65 × VDDIO | V | |||
VIL | Low level input voltage | 0 | 0.35 × VDDIO | V | |||
IIN | Input current | VIN = 0 V or 1.89 V | −10 | 10 | μA | ||
VOH | High level output voltage | IOH = –4 mA | 0.7 × VDDIO | VDDIO | V | ||
VOL | Low level output voltage | IOL = 4 mA | GND | 0.26 × VDDIO | V | ||
IOS | Output short-circuit current | VOUT = 0 V | –50 | mA | |||
IOZ | TRI-STATE output current | VOUT = 0 V or VDDIO, PDB = L | –10 | 10 | μA | ||
TMDS INPUTS -- FROM HDMI v1.4b SECTION 4.2.5 | |||||||
VICM1 | Input common-mode voltage | IN_CLK ≤ 210 MHz | IN_D[2:0]+, IN_D[2:0]–
IN_CLK+, IN_CLK– VTERM = 1.8 V (±5%) or VTERM = 3.3 V (±5%) |
VTERM – 400 | VTERM – 37.5 | mV | |
VICM2 | Input common-mode voltage | IN_CLK ≤ 210 MHz | VTERM – 10 | VTERM + 10 | mV | ||
VIDIFF | Input differential voltage level | IN_CLK ≤ 210 MHz | 150 | 1200 | mVP-P | ||
RTMDS | Termination resistance | Differential | IN_D[2:0]+, IN_D[2:0]–
IN_CLK+, IN_CLK– |
90 | 100 | 110 | Ω |
HDMI IO -- FROM HDMI v1.4b SECTION 4.2.7 to 4.2.9 | |||||||
VRX_5V | 5-V power signal | RX_5V | 4.8 | 5.3 | V | ||
I5V_Sink | 5-V input current | 55 | mA | ||||
VOH,HPD | High level output voltage, HPD | IOH = –4 mA | HPD, RPU = 1 kΩ | 2.4 | 5.3 | V | |
VOL,HPD | Low level output voltage, HPD | IOL = 4 mA | GND | 0.4 | V | ||
IIZ,HPD | Power-down input current, HPD | PDB = L | –10 | 10 | uA | ||
VIL,DDC | Low level input voltage, DDC | DDC_SCL, DDC_SDA | 0.3 × VDD,DDC | V | |||
VIH,DDC | High level input voltage, DDC | 2.7 | V | ||||
IIZ,DDC | Power-down input current, DDC | PDB = L | –10 | 10 | µA | ||
VIH,CEC | High level input voltage, CEC | CEC | 2 | V | |||
VIL,CEC | Low level input voltage, CEC | 0.8 | V | ||||
VHY,CEC | Input hysteresis, CEC | 0.4 | V | ||||
VOL,CEC | Low level output voltage, CEC | GND | 0.6 | V | |||
VOH,CEC | High level output voltage, CEC | 2.5 | 3.63 | V | |||
IOFF_CEC | Power-down input current, CEC | PDB = L | –1.8 | 1.8 | µA | ||
FPD-LINK III DIFFERENTIAL DRIVER | |||||||
VODp-p | Output differential voltage | DOUT[1:0]+, DOUT[1:0]– | 900 | 1200 | mVp-p | ||
ΔVOD | Output voltage unbalance | 1 | 50 | mV | |||
VOS | Output differential offset voltage | 550 | mV | ||||
ΔVOS | Offset voltage unbalance | 1 | 50 | mV | |||
IOS | Output short-circuit current | FPD-Link III outputs = 0 V | –50 | mA | |||
RT | Termination resistance | Single-ended | 40 | 50 | 60 | Ω | |
SUPPLY CURRENT(1) | |||||||
IDD11 | Supply current, normal operation | Colorbar pattern | 300 | 510 | mA | ||
IDD18 | Supply current, normal operation | 25 | 50 | ||||
IDD,VTERM | VTERM current, normal operation | 60 | mA | ||||
IDDZ11 | Supply current, power-down mode | PDB = L | 15 | mA | |||
IDDZ18 | Supply current, power-down mode | 5 | |||||
IDDZ,VTERM | VTERM current, power-down mode | 5 | mA |