SNLS543 August 2018 DS90UH949A-Q1
PRODUCTION DATA.
The DS90UH949A-Q1 serializer provides an internal pattern generation feature. It allows basic testing and debugging of an integrated panel. The test patterns are simple and repetitive and allow for a quick visual verification of panel operation. As long as the device is not in power down mode, the test pattern will be displayed even if no input is applied. If no clock is received, the test pattern can be configured to use a programmed oscillator frequency. For detailed information, refer to AN-2198 Exploring Int Test Patt Gen Feat of 720p FPD-Link III Devices (SNLA132).